Extra Heavy Duty Welded Steel Twin Wheel Fixed Castor, BSSD-GSPO Series (Part Numbers)

Extra Heavy Duty Welded Steel Twin Wheel Fixed Castor, BSSD-GSPO Series
Extra Heavy Duty Welded Steel Twin Wheel Fixed Castor, Extra Heavy Duty Swivel Head, Heavy Duty Wheel Made of Compressed Cast Nylon

Bracket: BSSD series

  • particularly robust welded steel construction

Wheel: GSPO series

  • high-quality cast nylon, reaction-injected, impact resistant, hardness 80 Shore D, colour natural beige

Other features:

  • high chemical resistance to many aggressive substances
  • reduced moisture absorption
  • operating temperature: -20 °C to +80 °C, reduced load capacity over +35 °C
  • consider the surface pressure on sensitive floors due to high point loads

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BSSD-GSPO 500K

Part Number
BSSD-GSPO 500K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18,254.02 €

1 23 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 205 Load Range(daN) Up to 35.00
Wheel Material Engineering Plastics Plate Length L(mm) 500 Plate Width W(mm) 500
Wheel Dia. D(mm) 160 Wheel Width B(mm) 50 Bearing type Ball bearing
Material (details) Tread material: Synthetic, Wheel body material: high-quality cast nylon Material Synthetic Product type twin wheel fixed castor
Total height(mm) 675 Weight(g) 267000 Wheel diameter(mm) 500
Wheel width(mm) 130 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 80 Shore D Tread color natural beige Wheel body color natural beige
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20
Load capacity at 4 km/h(kg) 30000

This page is Extra Heavy Duty Welded Steel Twin Wheel Fixed Castor, BSSD-GSPO Series, part number BSSD-GSPO 500K.
You can find the detail information about specifications and dimensions on part number BSSD-GSPO 500K.

Tech Support