Wheel: SE series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BS-SE 250K
Part Number
|
---|
BS-SE 250K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Material | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Material (details) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Wheel body color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
324.24 € | 1 | 7 Days | 170 | 750.01 or More | Steel | 175 | 140 | 125 | 50 | Tread material: Rubber, Wheel body material: thick-walled pressed steel | 305 | 7740 | 250 | 63 | black | anthracite | no | no | 850 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Bearing type | Ball bearing | Material | Rubber |
---|---|---|---|---|---|
Product type | fixed castor | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 65 Shore A | Tread hydrolysis-resistant | no | Rustproof | no |
Maximum temperature resistance(°C) | 80 | Minimum temperature resistance(°C) | -20 |
This page is Heavy Duty Welded Steel Fixed Castor, BS-SE Series, part number BS-SE 250K.
You can find the detail information about specifications and dimensions on part number BS-SE 250K.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Material
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Material (details)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Wheel body color
Non-staining
Non-marking
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BS-SE 125K-SG-FS |
BS-SE 160K |
BS-SE 160K-FS |
BS-SE 250K-FS |
BS-SE 252K |
BS-SE 252K-FS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Material | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Material (details) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Wheel body color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
210.55 € | 1 | 23 Days | 245 | 220.01 to 320.00 | Engineering Plastics | 140 | 110 | 200 | 50 | Tread material: Rubber, Wheel body material: high-quality nylon 6 | 170 | 2970 | 125 | 50 | grey | black | yes | yes | 320 | ||
174.33 € | 1 | 7 Days | 245 | 320.01 to 485.00 | Steel | 140 | 110 | 200 | 50 | Tread material: Rubber, Wheel body material: thick-walled pressed steel | 205 | 3448 | 160 | 50 | black | anthracite | no | no | 450 | ||
243.13 € | 1 | 23 Days | 255 | 320.01 to 485.00 | Steel | 140 | 110 | 200 | 80 | Tread material: Rubber, Wheel body material: thick-walled pressed steel | 205 | 4164 | 160 | 50 | black | anthracite | no | no | 450 | ||
428.22 € | 1 | 23 Days | 170 | 750.01 or More | Steel | 175 | 140 | 125 | 50 | Tread material: Rubber, Wheel body material: thick-walled pressed steel | 305 | 10010 | 250 | 63 | black | anthracite | no | no | 850 | ||
372.02 € | 1 | 7 Days | 200 | Up to 35.00 | Steel | 175 | 140 | 150 | 50 | Tread material: Rubber, Wheel body material: thick-walled pressed steel | 305 | 9264 | 250 | 80 | black | anthracite | no | no | 1000 | ||
484.13 € | 1 | 23 Days | 200 | Up to 35.00 | Steel | 175 | 140 | 150 | 50 | Tread material: Rubber, Wheel body material: thick-walled pressed steel | 305 | 11150 | 250 | 80 | black | anthracite | no | no | 1000 |