Pressed Steel Fixed Castor, B-TPA Series (Part Numbers)

Pressed Steel Fixed Castor, B-TPA Series
Pressed Steel Fixed Castor, Medium Duty Design, with Top Plate Fitting, Wheel, with Thermoplastic Rubber Tread, with Polypropylene Wheel Centre

Bracket: B series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: TPA series

  • tread: high-quality thermoplastic rubber-elastomer (TPE), hardness 85 Shore A, colour grey, non-marking, oil containing
  • wheel centre: high-quality polypropylene, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C
  • tread contains oil, may stain sensitive surfaces. alternatives: series VPA, VPP, POES, POEV, PATH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-TPA 80G
B-TPA 80G-ELS
B-TPA 80KF
B-TPA 80KF-ELS
B-TPA 80KFD
B-TPA 80KFD-ELS
B-TPA 102G
B-TPA 102G-ELS
B-TPA 102KF
B-TPA 102KF-ELS
B-TPA 102KFD
B-TPA 102KFD-ELS
B-TPA 127G
B-TPA 127G-ELS
B-TPA 127KF
B-TPA 127KF-ELS
B-TPA 127KFD
B-TPA 127KFD-ELS
B-TPA 160G
B-TPA 160G-ELS
B-TPA 160R
B-TPA 200G
B-TPA 200G-ELS
B-TPA 200R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Wheel body color Load capacity at 4 km/h
(kg)

16.34 €

1 5 Days 12580.01 to 140.00Conductivity1008510030plain bore1023388032silver grey100

21.77 €

1 7 Days 12535.01 to 80.00Conductivity1008510030plain bore1023418032black65

20.65 €

1 5 Days 12580.01 to 140.00-1008510030Ball bearing (C)1023758032silver grey100

26.10 €

1 7 Days 15035.01 to 80.00-1008512538Ball bearing (C)1023908032black65

24.97 €

1 7 Days 12580.01 to 140.00-1008510030Ball bearing (C)1023848032silver grey100

30.40 €

1 7 Days 12535.01 to 80.00-1008510030Ball bearing (C)1023888032black65

20.50 €

1 5 Days 15080.01 to 140.00Conductivity1008512532plain bore12550810032silver grey110

28.76 €

1 7 Days 15035.01 to 80.00-1008512532plain bore12551510032black70

27.42 €

1 5 Days 15080.01 to 140.00-1008512532Ball bearing (C)12556410032silver grey110

35.68 €

1 7 Days 19535.01 to 80.00-1008516040Ball bearing (C)12556810032black70

31.71 €

1 7 Days 15080.01 to 140.00Conductivity1008512532Ball bearing (C)12555210032silver grey110

39.99 €

1 7 Days 15035.01 to 80.00Conductivity1008512532Ball bearing (C)12557710032black70

24.70 €

1 5 Days 19580.01 to 140.00Conductivity1008516040plain bore15059412532silver grey125

33.41 €

1 7 Days 19535.01 to 80.00-1008516040plain bore15061612532black80

30.85 €

1 5 Days 23580.01 to 140.00-1008520040Ball bearing (C)15066612532silver grey125

39.57 €

1 7 Days 10235.01 to 80.00-100858032Ball bearing (C)15067812532black80

35.15 €

1 7 Days 23580.01 to 140.00Conductivity1008520040Ball bearing (C)15065412532silver grey125

43.87 €

1 7 Days 23535.01 to 80.00-1008520040Ball bearing (C)15068012532black80

60.30 €

1 7 Days 102140.01 to 220.00Conductivity1401108032plain bore195115516040silver grey200

89.74 €

1 7 Days 10280.01 to 140.00-1401108032plain bore195117316040black130

71.41 €

1 7 Days 102140.01 to 220.00-1401108032roller bearing195126016040silver grey200

64.10 €

1 5 Days 102220.01 to 320.00Conductivity1401108032plain bore235137420040silver grey250

102.13 €

1 7 Days 102140.01 to 220.00Conductivity1401108032plain bore235142320040black160

77.98 €

1 7 Days 125220.01 to 320.00-14011010030roller bearing235146520040silver grey250

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene
Material Rubber Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 85 Shore A Tread color grey
Tread hydrolysis-resistant no Non-staining no Rustproof no
Non-marking yes Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support