Wheel: VPP series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-VPP 200G-FA
Part Number
|
---|
B-VPP 200G-FA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.81 € | 1 | 7 Days | 102 | 140.01 to 220.00 | 140 | 110 | 80 | 25 | plain bore | 235 | 2522 | 200 | 50 | black | no | no | 205 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Material (details) | Tread material: Rubber, Wheel body material: high-quality polypropylene |
---|---|---|---|---|---|
Material | Rubber | Product type | fixed castor | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 80 Shore A | Wheel body color | black |
Tread hydrolysis-resistant | no | Rustproof | no | Maximum temperature resistance(°C) | 60 |
Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Fixed Castor, B-VPP Series, part number B-VPP 200G-FA.
You can find the detail information about specifications and dimensions on part number B-VPP 200G-FA.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Non-staining
Non-marking
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B-VPP 100G-SG-FA |
B-VPP 100R |
B-VPP 100R-FA |
B-VPP 200G-SG |
B-VPP 200G-SG-FA |
B-VPP 200R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.10 € | 1 | 7 Days | 150 | 35.01 to 80.00 | 100 | 85 | 125 | 38 | plain bore | 125 | 600 | 100 | 30 | grey | yes | yes | 70 | ||
22.89 € | 1 | 5 Days | 150 | 35.01 to 80.00 | 100 | 85 | 125 | 38 | roller bearing | 125 | 592 | 100 | 30 | black | no | no | 70 | ||
30.45 € | 1 | 7 Days | 150 | 35.01 to 80.00 | 100 | 85 | 125 | 38 | roller bearing | 125 | 617 | 100 | 30 | black | no | no | 70 | ||
69.43 € | 1 | 7 Days | 102 | 140.01 to 220.00 | 140 | 110 | 80 | 25 | plain bore | 235 | 2209 | 200 | 50 | grey | yes | yes | 205 | ||
80.47 € | 1 | 7 Days | 102 | 140.01 to 220.00 | 140 | 110 | 80 | 25 | plain bore | 235 | 2256 | 200 | 50 | grey | yes | yes | 205 | ||
47.75 € | 1 | 5 Days | 102 | 140.01 to 220.00 | 140 | 110 | 80 | 25 | roller bearing | 235 | 2509 | 200 | 50 | black | no | no | 205 |