Stainless Steel Fixed Castor, BX-PO Series (Part Numbers)

Stainless Steel Fixed Castor, BX-PO Series
Stainless Steel Fixed Castor, with Top Plate Fitting, Nylon Wheel, BX-PO Series

Bracket: BX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant

Wheel: PO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BX-PO 75G
BX-PO 75XR
BX-PO 80G
BX-PO 80G-ELS
BX-PO 80KAD
BX-PO 80XR
BX-PO 100G
BX-PO 100G-ELS
BX-PO 100KAD
BX-PO 100XR
BX-PO 125G
BX-PO 125G-ELS
BX-PO 125KAD
BX-PO 125XR
BX-PO 150G
BX-PO 150G-ELS
BX-PO 150XK
BX-PO 150XR
BX-PO 160G
BX-PO 160G-ELS
BX-PO 160XK
BX-PO 160XR
BX-PO 200G
BX-PO 200G-ELS
BX-PO 200XK
BX-PO 200XR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Rustproof Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

42.95 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512540plain bore1003147532natural whitenatural whiteyes-25150

52.72 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-1008516050roller bearing1003417532natural whitenatural whiteyes-25150

43.95 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235140.01 to 220.00-1008520050plain bore1023228032natural whitenatural whiteyes-25150

57.48 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type102140.01 to 220.00-100858030plain bore1023398032greygreyyes-25150

51.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032Ball bearing (C)1023628032natural whitenatural whiteno-20150

53.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032roller bearing1023478032natural whitenatural whiteyes-25150

57.78 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00-1008512540plain bore12552910037natural whitenatural whiteyes-25250

73.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190220.01 to 320.00-1008515050plain bore12554810037greygreyyes-25250

64.82 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190220.01 to 320.00Conductivity1008515050Ball bearing (C)12556310037natural whitenatural whiteno-20250

64.15 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190220.01 to 320.00-1008515050roller bearing12556210037natural whitenatural whiteyes-25250

63.60 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190220.01 to 320.00-1008515050plain bore15064012540natural whitenatural whiteyes-25250

82.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195220.01 to 320.00-1008516050plain bore15067212540greygreyyes-25250

72.90 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195220.01 to 320.00Conductivity1008516050Ball bearing (C)15066012540natural whitenatural whiteno-20250

71.72 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195220.01 to 320.00-1008516050roller bearing15067012540natural whitenatural whiteyes-25250

114.68 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195320.01 to 485.00-14011016050plain bore190114615050natural whitenatural whiteyes-25400

142.14 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235320.01 to 485.00-14011020050plain bore190115515050greygreyyes-25400

178.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235320.01 to 485.00Conductivity14011020050Ball bearing190144815050natural whitenatural whiteyes-20400

128.28 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235320.01 to 485.00-14011020050roller bearing190124415050natural whitenatural whiteyes-25400

119.09 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235320.01 to 485.00-14011020050plain bore195123416050natural whitenatural whiteyes-25400

149.02 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type100320.01 to 485.00-1401107532plain bore195122316050greygreyyes-25400

181.21 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type100320.01 to 485.00-1401107532Ball bearing195148616050natural whitenatural whiteyes-20400

133.66 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102320.01 to 485.00-1401108032roller bearing195130216050natural whitenatural whiteyes-25400

143.20 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102320.01 to 485.00Conductivity1401108032plain bore235150020050natural whitenatural whiteyes-25400

184.53 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102320.01 to 485.00-1401108032plain bore235154420050greygreyyes-25400

203.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102320.01 to 485.00-1401108032Ball bearing235180020050natural whitenatural whiteyes-20400

155.55 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125320.01 to 485.00-14011010038roller bearing235156220050natural whitenatural whiteyes-25400

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 70 Shore D Tread hydrolysis-resistant no Non-staining yes
Non-marking yes Maximum temperature resistance(°C) 80

Tech Support