Wheel: POSI series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BX-POSI 100G
Part Number
|
---|
BX-POSI 100G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Tread color | Non-staining | Non-marking | Maximum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.13 € | 1 | 7 Days | 150 | 125 | 40 | 125 | 644 | 100 | black | no | no | 250 | 100 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Load Range(daN) | 80.01 to 140.00 | Wheel Material | Engineering Plastics |
---|---|---|---|---|---|
Plate Length L(mm) | 100 | Plate Width W(mm) | 85 | Bearing type | plain bore |
Material (details) | Tread material: Rubber, Wheel body material: highly heat-resistant thermoplastic | Material | Rubber | Product type | fixed castor |
Wheel width(mm) | 40 | Suitable for autoclaves | yes | Mounting type | top plate |
Tread and tyre hardness | 75 Shore A | Wheel body color | dark grey | Tread hydrolysis-resistant | no |
Rustproof | yes | Minimum temperature resistance(°C) | -25 |
This page is Stainless Steel Fixed Castor, BX-POSI Series, part number BX-POSI 100G.
You can find the detail information about specifications and dimensions on part number BX-POSI 100G.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Tread color
Non-staining
Non-marking
Maximum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BX-POSI 125G |
BX-POSI 125G-SG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Tread color | Non-staining | Non-marking | Maximum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
125.65 € | 1 | 7 Days | 150 | 125 | 40 | 150 | 832 | 125 | black | no | no | 250 | 120 | ||
129.11 € | 1 | 7 Days | 190 | 150 | 45 | 150 | 854 | 125 | dark grey | yes | yes | 240 | 120 |