Wheel: VPP series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BX-VPP 200G-1-SG
Part Number
|
---|
BX-VPP 200G-1-SG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
268.42 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | 108 | 140.01 to 220.00 | 100 | 85 | 75 | 32 | plain bore | 235 | 2365 | 200 | 50 | 205 |
Loading...
Wheel Material | Engineering Plastics | Material (details) | Tread material: Rubber, Wheel body material: high-quality polypropylene | Material | Rubber |
---|---|---|---|---|---|
Product type | fixed castor | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 80 Shore A | Tread color | grey | Wheel body color | black |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | yes |
Non-marking | yes | Maximum temperature resistance(°C) | 60 | Minimum temperature resistance(°C) | -20 |
This page is Stainless Steel Fixed Castor, BX-VPP Series, part number BX-VPP 200G-1-SG.
You can find the detail information about specifications and dimensions on part number BX-VPP 200G-1-SG.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BX-VPP 125XR-SG |
BX-VPP 150G-1-SG |
BX-VPP 150G-SG |
BX-VPP 200G-SG |
BX-VPP 200XR-1-SG |
BX-VPP 200XR-SG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67.23 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 195 | 80.01 to 140.00 | 100 | 85 | 160 | 40 | roller bearing | 150 | 878 | 125 | 38 | 100 | ||
202.58 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 195 | 80.01 to 140.00 | 100 | 85 | 160 | 40 | plain bore | 190 | 1546 | 150 | 40 | 135 | ||
110.71 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 235 | 80.01 to 140.00 | 140 | 110 | 200 | 50 | plain bore | 190 | 1399 | 150 | 40 | 135 | ||
138.53 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 140 | 140.01 to 220.00 | 140 | 110 | 100 | 37 | plain bore | 235 | 2232 | 200 | 50 | 205 | ||
277.35 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 140 | 140.01 to 220.00 | 100 | 85 | 100 | 32 | roller bearing | 235 | 2440 | 200 | 50 | 205 | ||
147.45 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 120 | 140.01 to 220.00 | 140 | 110 | 80 | 40 | roller bearing | 235 | 2320 | 200 | 50 | 205 |