Stainless Steel Fixed Castor, BX-VPP Series (Part Numbers)

Stainless Steel Fixed Castor, BX-VPP Series
Stainless Steel Fixed Castor, with Top Plate Fitting, Wheel, with Standard Solid Rubber Tyre, with Synthetic Rim, Non-Marking, Grey

Bracket: BX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant

Wheel: VPP series

  • tyre: standard solid rubber, hardness 80 Shore A, colour grey, non-marking
  • rim: high-quality polypropylene, impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BX-VPP 80G-SG
BX-VPP 80XR-SG
BX-VPP 100G-SG
BX-VPP 100XR-SG
BX-VPP 125G-SG
BX-VPP 125XR-SG
BX-VPP 150G-1-SG
BX-VPP 150G-SG
BX-VPP 150XR-1-SG
BX-VPP 150XR-SG
BX-VPP 160G-1-SG
BX-VPP 160G-SG
BX-VPP 160XR-1-SG
BX-VPP 160XR-SG
BX-VPP 200G-1-SG
BX-VPP 200G-SG
BX-VPP 200XR-1-SG
BX-VPP 200XR-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

43.12 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type17035.01 to 80.001008512550plain bore102340802550

49.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type17035.01 to 80.001008512540roller bearing102361802550

54.56 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type19035.01 to 80.001008515040plain bore1255861003070

61.71 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type19535.01 to 80.001008516040roller bearing1256191003070

61.76 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type19580.01 to 140.001008516040plain bore15082812538100

67.23 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type19580.01 to 140.001008516040roller bearing15087812538100

202.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type19580.01 to 140.001008516040plain bore190154615040135

110.71 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type23580.01 to 140.0014011020050plain bore190139915040135

212.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type23580.01 to 140.001008520050roller bearing190164015040135

121.11 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type23580.01 to 140.0014011020050roller bearing190148815040135

203.53 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type23580.01 to 140.001008520050plain bore195165416040135

111.66 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10280.01 to 140.001401108025plain bore195150916040135

213.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10280.01 to 140.00100858025roller bearing195172016040135

122.04 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type10880.01 to 140.001401107532roller bearing195155516040135

268.42 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type108140.01 to 220.00100857532plain bore235236520050205

138.53 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140140.01 to 220.0014011010037plain bore235223220050205

277.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140140.01 to 220.001008510032roller bearing235244020050205

147.45 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type120140.01 to 220.001401108040roller bearing235232020050205

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene Material Rubber
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 80 Shore A Tread color grey Wheel body color black
Tread hydrolysis-resistant no Non-staining yes Rustproof yes
Non-marking yes Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support