Wheel: SPO series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HRLK-SPO 75G
Part Number
|
---|
HRLK-SPO 75G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Minimum temperature resistance (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
178.25 € | 1 | 5 Days | 118 | 75 | 32 | plain bore | 118 | 2112 | 75 | 32 | -25 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | Load Range(daN) | 220.01 to 320.00 | Wheel Material | Engineering Plastics |
---|---|---|---|---|---|
Plate Length L(mm) | 100 | Plate Width W(mm) | 85 | Material (details) | Tread material: Synthetic, Wheel body material: high-quality nylon 6 |
Material | Synthetic | Product type | levelling castor | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 70 Shore D | Tread color | natural white |
Wheel body color | natural white | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | no | Non-marking | yes | Maximum temperature resistance(°C) | 70 |
Load capacity at 4 km/h(kg) | 300 |
This page is Levelling Castor, HRLK-SPO Series, part number HRLK-SPO 75G.
You can find the detail information about specifications and dimensions on part number HRLK-SPO 75G.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Minimum temperature resistance(°C)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HRLK-SPO 75K |
HRLK-SPO 80K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Minimum temperature resistance (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
191.33 € | 1 | 5 Days | 118 | 75 | 32 | Ball bearing | 118 | 2196 | 75 | 32 | -20 | ||
194.55 € | 1 | 5 Days | 120 | 80 | 37 | Ball bearing | 120 | 2224 | 80 | 37 | -20 |