Levelling Castor, HRSP-POA Series (Part Numbers)

Levelling Castor, HRSP-POA Series
Levelling Castor, with Integrated Truck Lock and Top Plate Fitting, Nylon Wheel, HRSP-POA Series

Bracket: HRSP series

  • die-cast aluminium, powder-coated, colour ivory
  • sealed ball bearing in the swivel head
  • steel top plate
  • truck lock made of aluminium
  • height adjustment with wrench
  • steel parts zinc-plated, blue-passivated, Cr6-free

Wheel: POA series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour black

Other features:

  • Load capacity determined under the following conditions:

    – speed: max. 1 km/h

    – temperature: +15 °C to +30 °C

    – hardness, horizontal tread without obstacles

    – route: A cooling off period of 15 minutes is required after a maximum of 50 m

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HRSP-POA 72G

Part Number
HRSP-POA 72G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

146.10 €

1 5 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 195 Load Range(daN) Up to 35.00
Wheel Material Others Plate Length L(mm) 95 Plate Width W(mm) 95
Wheel Dia. D(mm) 160 Wheel Width B(mm) 50 Bearing type plain bore
Material Synthetic Product type levelling castor Total height(mm) 122
Weight(g) 1872 Wheel diameter(mm) 72 Wheel width(mm) 32
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 70 Shore D
Tread color black Wheel body color black Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -25

This page is Levelling Castor, HRSP-POA Series, part number HRSP-POA 72G.
You can find the detail information about specifications and dimensions on part number HRSP-POA 72G.

Tech Support