Wheel: ALB series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-ALB 250K-3
Part Number
|
---|
L-ALB 250K-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
302.05 € | 1 | 7 Days | 125 | 485.01 to 750.00 | - | 140 | 110 | 100 | 40 | swivel castor | 295 | 4574 | 250 | 60 | 500 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Aluminum | Bearing type | Ball bearing |
---|---|---|---|---|---|
Material (details) | Tread material: Polyurethane, Wheel body material: die-cast aluminium | Material | Polyurethane | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 92 Shore A | Tread color | brown |
Wheel body color | silver grey | Tread hydrolysis-resistant | yes | Non-staining | yes |
Rustproof | no | Non-marking | yes | Maximum temperature resistance(°C) | 70 |
Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Swivel Castor, L-ALB Series, part number L-ALB 250K-3.
You can find the detail information about specifications and dimensions on part number L-ALB 250K-3.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-ALB 101K-FS |
L-ALB 101K-ST |
L-ALB 101K-ST-FS |
L-ALB 250K-3-FS |
L-ALB 250K-3-ST |
L-ALB 250K-3-ST-FS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
140.77 € | 1 | 23 Days | 195 | 220.01 to 320.00 | - | 100 | 85 | 160 | 50 | swivel castor | 125 | 1163 | 100 | 40 | 250 | ||
131.57 € | 1 | 7 Days | 195 | 220.01 to 320.00 | - | 100 | 85 | 160 | 50 | swivel castor with brake | 125 | 1175 | 100 | 40 | 250 | ||
167.94 € | 1 | 23 Days | 195 | 220.01 to 320.00 | - | 100 | 85 | 160 | 50 | swivel castor with brake | 125 | 1354 | 100 | 40 | 250 | ||
388.20 € | 1 | 23 Days | 125 | 485.01 to 750.00 | - | 140 | 110 | 100 | 40 | swivel castor | 295 | 5610 | 250 | 60 | 500 | ||
333.18 € | 1 | 7 Days | 125 | 485.01 to 750.00 | Conductivity | 140 | 110 | 100 | 40 | swivel castor with brake | 295 | 5211 | 250 | 60 | 500 | ||
419.34 € | 1 | 23 Days | 125 | 485.01 to 750.00 | Conductivity | 140 | 110 | 100 | 40 | swivel castor with brake | 295 | 6043 | 250 | 60 | 500 |