Pressed Steel Swivel Castor, L-ALB Series (Part Numbers)

Pressed Steel Swivel Castor, L-ALB Series
Pressed Steel Swivel Castor, Medium Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Besthane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: L series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 150 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: ALB series

  • tread: high-quality polyurethane elastomer Blickle Besthane®, hardness 92 Shore A, colour brown, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-ALB 101K
L-ALB 101K-FI
L-ALB 101K-FI-FS
L-ALB 101K-FS
L-ALB 101K-ST
L-ALB 101K-ST-FS
L-ALB 125K
L-ALB 125K-FI
L-ALB 125K-FI-FS
L-ALB 125K-FS
L-ALB 125K-ST
L-ALB 125K-ST-FS
L-ALB 150K
L-ALB 150K-FI
L-ALB 150K-FI-FS
L-ALB 150K-FS
L-ALB 150K-ST
L-ALB 150K-ST-FS
L-ALB 160K
L-ALB 160K-CS11
L-ALB 160K-CS11-FS
L-ALB 160K-FI
L-ALB 160K-FI-FS
L-ALB 160K-FS
L-ALB 160K-ST
L-ALB 160K-ST-FS
L-ALB 200K
L-ALB 200K-CS11
L-ALB 200K-CS11-FS
L-ALB 200K-FI
L-ALB 200K-FI-FS
L-ALB 200K-FS
L-ALB 200K-ST
L-ALB 200K-ST-FS
L-ALB 250K-3
L-ALB 250K-3-FS
L-ALB 250K-3-ST
L-ALB 250K-3-ST-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

104.40 €

1 7 Days 195220.01 to 320.00-1008516050swivel castor12595610040250

121.17 €

1 7 Days 195220.01 to 320.00-1008516050swivel castor with brake125109410040250

157.54 €

1 23 Days 195220.01 to 320.00-1008516050swivel castor with brake125130010040250

140.77 €

1 23 Days 195220.01 to 320.00-1008516050swivel castor125116310040250

131.57 €

1 7 Days 195220.01 to 320.00-1008516050swivel castor with brake125117510040250

167.94 €

1 23 Days 195220.01 to 320.00-1008516050swivel castor with brake125135410040250

107.45 €

1 7 Days 195220.01 to 320.00-1008516050swivel castor150107812540250

125.53 €

1 7 Days 235220.01 to 320.00-1008520050swivel castor with brake150123412540250

161.90 €

1 23 Days 235220.01 to 320.00-1008520050swivel castor with brake150151012540250

143.82 €

1 23 Days 235220.01 to 320.00-1008520050swivel castor150135412540250

134.62 €

1 7 Days 235220.01 to 320.00-1008520050swivel castor with brake150129512540250

170.99 €

1 23 Days 235220.01 to 320.00-1008520050swivel castor with brake150151212540250

156.72 €

1 7 Days 235320.01 to 485.00-14011020050swivel castor190248615050400

200.70 €

1 7 Days 235320.01 to 485.00-14011020050swivel castor with brake190288215050400

240.32 €

1 23 Days 235320.01 to 485.00-14011020050swivel castor with brake190349615050400

196.32 €

1 23 Days 295320.01 to 485.00-14011025060swivel castor190310815050400

187.85 €

1 7 Days 295320.01 to 485.00-14011025060swivel castor with brake190312615050400

227.45 €

1 23 Days 295320.01 to 485.00-14011025060swivel castor with brake190371915050400

171.34 €

1 7 Days 295320.01 to 485.00-14011025060swivel castor195259216050400

248.92 €

1 7 Days 125320.01 to 485.00-14011010040swivel castor with brake195300016050400

288.54 €

1 23 Days 125320.01 to 485.00Conductivity14011010040swivel castor with brake195352416050400

215.34 €

1 7 Days 125320.01 to 485.00Conductivity14011010040swivel castor with brake195293816050400

254.94 €

1 23 Days 125320.01 to 485.00-14011010040swivel castor with brake195358516050400

210.95 €

1 7 Days 125320.01 to 485.00Conductivity14011010040swivel castor195319016050400

202.47 €

1 7 Days 125320.01 to 485.00Conductivity14011010040swivel castor with brake195320616050400

242.08 €

1 23 Days 125320.01 to 485.00-14011010040swivel castor with brake195373916050400

192.46 €

1 5 Days 125320.01 to 485.00-14011010040swivel castor235297420050400

270.05 €

1 7 Days 125320.01 to 485.00Antistatic14011010040swivel castor with brake235330320050400

311.85 €

1 23 Days 125320.01 to 485.00Antistatic14011010040swivel castor with brake235394220050400

237.00 €

1 5 Days 125320.01 to 485.00-14011010040swivel castor with brake235343220050400

278.80 €

1 23 Days 125320.01 to 485.00-14011010040swivel castor with brake235413020050400

234.26 €

1 23 Days 125320.01 to 485.00-14011010040swivel castor235364420050400

223.60 €

1 7 Days 125320.01 to 485.00Antistatic14011010040swivel castor with brake235357520050400

265.40 €

1 23 Days 125320.01 to 485.00Antistatic14011010040swivel castor with brake235357520050400

302.05 €

1 7 Days 125485.01 to 750.00-14011010040swivel castor295457425060500

388.20 €

1 23 Days 125485.01 to 750.00-14011010040swivel castor295561025060500

333.18 €

1 7 Days 125485.01 to 750.00Conductivity14011010040swivel castor with brake295521125060500

419.34 €

1 23 Days 125485.01 to 750.00Conductivity14011010040swivel castor with brake295604325060500

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 92 Shore A Tread color brown
Wheel body color silver grey Tread hydrolysis-resistant yes Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

Tech Support