Pressed Steel Swivel Castor, L-ALEV Series (Part Numbers)

Pressed Steel Swivel Castor, L-ALEV Series
Pressed Steel Swivel Castor, Medium Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Aluminium Wheel Centre

Bracket: L series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 150 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: ALEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: die-cast aluminium

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-ALEV 150K-FI

Part Number
L-ALEV 150K-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread and tyre hardness Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

151.35 €

1 5 Days 195320.01 to 485.00-14011016050swivel castor with brake19029261505065 Shore Ablacknono400

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Rubber, Wheel body material: die-cast aluminium Material Rubber Suitable for autoclaves no
Mounting type top plate Wheel body color silver grey Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

This page is Pressed Steel Swivel Castor, L-ALEV Series, part number L-ALEV 150K-FI.
You can find the detail information about specifications and dimensions on part number L-ALEV 150K-FI.

Variation of this product

Part Number
L-ALEV 100K-FI
L-ALEV 100K-FI-EL
L-ALEV 100K-FI-EL-FS
L-ALEV 150K-FI-FS
L-ALEV 150K-FI-SG
L-ALEV 150K-FI-SG-FS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread and tyre hardness Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

73.04 €

1 5 Days 125140.01 to 220.00Antistatic1008510040swivel castor with brake12510961004065 Shore Ablacknono200

80.89 €

1 5 Days 125140.01 to 220.00-1008510040swivel castor with brake12511041004071 Shore Ablacknono200

117.25 €

1 23 Days 150140.01 to 220.00-1008512540swivel castor with brake12512991004071 Shore Ablacknono200

190.97 €

1 23 Days 195320.01 to 485.00Conductivity14011016050swivel castor with brake19035461505065 Shore Ablacknono400

157.92 €

1 7 Days 195320.01 to 485.00Conductivity14011016050swivel castor with brake19029161505065 Shore Agreyyesyes400

197.54 €

1 23 Days 195320.01 to 485.00-14011016050swivel castor with brake19035641505065 Shore Agreyyesyes400

Tech Support