Wheel: POES series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LE-POES 160KA-FI-SG
Part Number
|
---|
LE-POES 160KA-FI-SG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
141.42 € | 1 | 23 Days | 220.01 to 320.00 | 140 | 110 | Ball bearing (CC) | swivel castor with brake | 195 | 2507 | 160 | 50 | 300 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Mounting Height H(mm) | 125 | Wheel Material | Engineering Plastics |
---|---|---|---|---|---|
Wheel Dia. D(mm) | 100 | Wheel Width B(mm) | 32 | Material (details) | Tread material: Rubber, Wheel body material: high-quality nylon 6 |
Material | Rubber | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 55 Shore A | Tread color | grey | Wheel body color | black |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 70 | Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Swivel Castor, LE-POES Series, part number LE-POES 160KA-FI-SG.
You can find the detail information about specifications and dimensions on part number LE-POES 160KA-FI-SG.
Configure
Basic Attributes
Type
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LE-POES 125KA-SG |
LE-POES 150KA-FI-SG |
LE-POES 150KA-SG |
LE-POES 160KA-SG |
LE-POES 160KA-ST-SG |
LE-POES 200KA-CS11-SG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.21 € | 1 | 7 Days | 140.01 to 220.00 | 100 | 85 | Ball bearing (C) | swivel castor | 150 | 862 | 125 | 40 | 150 | ||
138.00 € | 1 | 23 Days | 220.01 to 320.00 | 140 | 110 | Ball bearing (CC) | swivel castor with brake | 190 | 2403 | 150 | 50 | 280 | ||
105.44 € | 1 | 23 Days | 220.01 to 320.00 | 140 | 110 | Ball bearing (CC) | swivel castor | 190 | 1975 | 150 | 50 | 280 | ||
108.83 € | 1 | 23 Days | 220.01 to 320.00 | 140 | 110 | Ball bearing (CC) | swivel castor | 195 | 2092 | 160 | 50 | 300 | ||
133.20 € | 1 | 23 Days | 220.01 to 320.00 | 140 | 110 | Ball bearing (CC) | swivel castor with brake | 195 | 2383 | 160 | 50 | 300 | ||
179.48 € | 1 | 23 Days | 220.01 to 320.00 | 140 | 110 | Ball bearing (CC) | swivel castor with brake | 235 | 2763 | 200 | 50 | 300 |