Pressed Steel Swivel Castor, LE-POES Series (Part Numbers)

Pressed Steel Swivel Castor, LE-POES Series
Pressed Steel Swivel Castor, with Top Plate Fitting, Wheel, with 'Blickle Softmotion' Soft Rubber Tyre, with Nylon Wheel Centre, Non-Marking, Grey, with Synthetic Thread Guard

Bracket: LE series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: POES series

  • tyre: high-quality elastic solid rubber "Blickle SoftMotion", hardness 55 Shore A, colour grey, non-marking
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • with synthetic thread guard, large
  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LE-POES 100KF-FI-SG
LE-POES 100KF-SG
LE-POES 125KA-FI-SG
LE-POES 125KA-SG
LE-POES 150KA-FI-SG
LE-POES 150KA-SG
LE-POES 150KA-ST-SG
LE-POES 160KA-CS11-SG
LE-POES 160KA-FI-SG
LE-POES 160KA-SG
LE-POES 160KA-ST-SG
LE-POES 200KA-CS11-SG
LE-POES 200KA-FI-SG
LE-POES 200KA-SG
LE-POES 200KA-ST-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

59.25 €

1 7 Days 140.01 to 220.0010085Ball bearing (C)swivel castor with brake12585210040150

42.00 €

1 7 Days 140.01 to 220.0010085Ball bearing (C)swivel castor12572410040150

69.38 €

1 7 Days 140.01 to 220.0010085Ball bearing (C)swivel castor with brake15099612540150

52.21 €

1 7 Days 140.01 to 220.0010085Ball bearing (C)swivel castor15086212540150

138.00 €

1 23 Days 220.01 to 320.00140110Ball bearing (CC)swivel castor with brake190240315050280

105.44 €

1 23 Days 220.01 to 320.00140110Ball bearing (CC)swivel castor190197515050280

129.80 €

1 23 Days 220.01 to 320.00140110Ball bearing (CC)swivel castor with brake190228615050280

153.07 €

1 23 Days 220.01 to 320.00140110Ball bearing (CC)swivel castor with brake195237016050300

141.42 €

1 23 Days 220.01 to 320.00140110Ball bearing (CC)swivel castor with brake195250716050300

108.83 €

1 23 Days 220.01 to 320.00140110Ball bearing (CC)swivel castor195209216050300

133.20 €

1 23 Days 220.01 to 320.00140110Ball bearing (CC)swivel castor with brake195238316050300

179.48 €

1 23 Days 220.01 to 320.00140110Ball bearing (CC)swivel castor with brake235276320050300

171.90 €

1 23 Days 220.01 to 320.00140110Ball bearing (CC)swivel castor with brake235298620050300

135.25 €

1 23 Days 220.01 to 320.00140110Ball bearing (CC)swivel castor235247820050300

159.60 €

1 23 Days 220.01 to 320.00140110Ball bearing (CC)swivel castor with brake235278620050300

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 125 Wheel Material Engineering Plastics
Wheel Dia. D(mm) 100 Wheel Width B(mm) 32 Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6
Material Rubber Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 55 Shore A Tread color grey Wheel body color black
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support