Pressed Steel Swivel Castor, LER-PO Series (Part Numbers)

Pressed Steel Swivel Castor, LER-PO Series
Pressed Steel Swivel Castor, with Bolt Hole, Nylon Wheel

Bracket: LER series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LER-PO 80KA-ELS-FA

Part Number
LER-PO 80KA-ELS-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)
Load capacity at 3 km/h
(kg)

53.28 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-7010032Ball bearing (C)swivel castor1025148032greygrey-20150-

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Suitable for autoclaves no Mounting type bolt hole Tread and tyre hardness 70 Shore D
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 80

This page is Pressed Steel Swivel Castor, LER-PO Series, part number LER-PO 80KA-ELS-FA.
You can find the detail information about specifications and dimensions on part number LER-PO 80KA-ELS-FA.

Variation of this product

Part Number
LER-PO 100G-FA
LER-PO 100G-FI
LER-PO 100G-FI-ELS
LER-PO 80KA-FA
LER-PO 80KA-FI
LER-PO 80KA-FI-ELS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)
Load capacity at 3 km/h
(kg)

42.47 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type150140.01 to 220.00Conductivity7012540plain boreswivel castor12563510037natural whitenatural white-25150-

47.32 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type150140.01 to 220.00-7012540plain boreswivel castor with brake12567010037natural whitenatural white-25150-

62.89 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type150140.01 to 220.00-7012540plain boreswivel castor with brake12567010037greygrey-25150-

39.75 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type125140.01 to 220.00-7010032Ball bearing (C)swivel castor1025248032natural whitenatural white-25150-

45.32 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type125140.01 to 220.00-7010032Ball bearing (C)swivel castor with brake1025828032natural whitenatural white-25150-

58.85 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type125140.01 to 220.00-7010032Ball bearing (C)swivel castor with brake1025968032greygrey-20150-

Tech Support