Pressed Steel Swivel Castor, LER-PO Series (Part Numbers)

Pressed Steel Swivel Castor, LER-PO Series
Pressed Steel Swivel Castor, with Bolt Hole, Nylon Wheel

Bracket: LER series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LER-PO 60G
LER-PO 60G-RA
LER-PO 60KF
LER-PO 60KF-RA
LER-PO 75G
LER-PO 75G-FA
LER-PO 75G-FI
LER-PO 75G-FI-FA
LER-PO 75R
LER-PO 75R-FA
LER-PO 75R-FI
LER-PO 75R-FI-FA
LER-PO 80G
LER-PO 80G-ELS
LER-PO 80G-ELS-FA
LER-PO 80G-FA
LER-PO 80G-FI
LER-PO 80G-FI-ELS
LER-PO 80G-FI-ELS-FA
LER-PO 80G-FI-FA
LER-PO 80KA
LER-PO 80KA-ELS
LER-PO 80KA-ELS-FA
LER-PO 80KA-FA
LER-PO 80KA-FI
LER-PO 80KA-FI-ELS
LER-PO 80KA-FI-ELS-FA
LER-PO 80KA-FI-FA
LER-PO 80R
LER-PO 80R-FA
LER-PO 80R-FI
LER-PO 80R-FI-FA
LER-PO 100G
LER-PO 100G-ELS
LER-PO 100G-ELS-FA
LER-PO 100G-FA
LER-PO 100G-FI
LER-PO 100G-FI-ELS
LER-PO 100G-FI-ELS-FA
LER-PO 100G-FI-FA
LER-PO 100KA
LER-PO 100KA-ELS
LER-PO 100KA-ELS-FA
LER-PO 100KA-FA
LER-PO 100KA-FI
LER-PO 100KA-FI-ELS
LER-PO 100KA-FI-ELS-FA
LER-PO 100KA-FI-FA
LER-PO 100R
LER-PO 100R-FA
LER-PO 100R-FI
LER-PO 100R-FI-FA
LER-PO 125G
LER-PO 125G-ELS
LER-PO 125G-ELS-FA
LER-PO 125G-FA
LER-PO 125G-FI
LER-PO 125G-FI-ELS
LER-PO 125G-FI-ELS-FA
LER-PO 125G-FI-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)
Load capacity at 3 km/h
(kg)

26.64 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-708032plain boreswivel castor804356029natural whitenatural white-25150150

35.29 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-708032plain boreswivel castor with brake804826029natural whitenatural white-25150150

31.78 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00Conductivity708032Ball bearing (C)swivel castor804806032natural whitenatural white-20150150

40.48 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00Conductivity708032Ball bearing (C)swivel castor with brake805256032natural whitenatural white-20150150

26.74 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-708032plain boreswivel castor1004407532natural whitenatural white-25150-

33.64 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-708032plain boreswivel castor1004807532natural whitenatural white-25150-

39.52 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00Conductivity708032plain boreswivel castor with brake1005457532natural whitenatural white-25150-

46.42 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00Conductivity708032plain boreswivel castor with brake1005817532natural whitenatural white-25150-

32.75 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-708032roller bearingswivel castor1004737532natural whitenatural white-25150-

39.67 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-708032roller bearingswivel castor1005007532natural whitenatural white-25150-

45.54 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-708032roller bearingswivel castor with brake1005687532natural whitenatural white-25150-

52.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-708032roller bearingswivel castor with brake1006107532natural whitenatural white-25150-

27.73 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-708032plain boreswivel castor1024508032natural whitenatural white-25150-

41.26 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-7010040plain boreswivel castor1024588032greygrey-25150-

48.17 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-7010040plain boreswivel castor1025038032greygrey-25150-

34.65 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-7012540plain boreswivel castor1024808032natural whitenatural white-25150-

40.51 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-7012540plain boreswivel castor with brake1025528032natural whitenatural white-25150-

54.05 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-7010032plain boreswivel castor with brake1025628032greygrey-25150-

60.95 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-7010032plain boreswivel castor with brake1026058032greygrey-25150-

47.42 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-7010032plain boreswivel castor with brake1025898032natural whitenatural white-25150-

32.85 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-7010032Ball bearing (C)swivel castor1024788032natural whitenatural white-25150-

46.37 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-7010032Ball bearing (C)swivel castor1024868032greygrey-20150-

53.28 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-7010032Ball bearing (C)swivel castor1025148032greygrey-20150-

39.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-7010032Ball bearing (C)swivel castor1025248032natural whitenatural white-25150-

45.32 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-7010032Ball bearing (C)swivel castor with brake1025828032natural whitenatural white-25150-

58.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-7010032Ball bearing (C)swivel castor with brake1025968032greygrey-20150-

65.76 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-7010032Ball bearing (C)swivel castor with brake1026188032greygrey-20150-

52.23 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-7010032Ball bearing (C)swivel castor with brake1026098032natural whitenatural white-25150-

33.14 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-7010032roller bearingswivel castor1024748032natural whitenatural white-25150-

40.04 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-7010032roller bearingswivel castor1025048032natural whitenatural white-25150-

45.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-7010032roller bearingswivel castor with brake1025798032natural whitenatural white-25150-

52.82 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-7010032roller bearingswivel castor with brake1026148032natural whitenatural white-25150-

33.70 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125140.01 to 220.00-7010037plain boreswivel castor12554410037natural whitenatural white-25150-

49.27 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150140.01 to 220.00-7012540plain boreswivel castor12556910037greygrey-25150-

58.05 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150140.01 to 220.00Conductivity7012540plain boreswivel castor12563410037greygrey-25150-

42.47 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150140.01 to 220.00Conductivity7012540plain boreswivel castor12563510037natural whitenatural white-25150-

47.32 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150140.01 to 220.00-7012540plain boreswivel castor with brake12567010037natural whitenatural white-25150-

62.89 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150140.01 to 220.00-7012540plain boreswivel castor with brake12567010037greygrey-25150-

71.65 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150140.01 to 220.00Conductivity7012540plain boreswivel castor with brake12574910037greygrey-25150-

56.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150140.01 to 220.00Conductivity7012540plain boreswivel castor with brake12574310037natural whitenatural white-25150-

38.30 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150140.01 to 220.00-7012540Ball bearing (C)swivel castor12557310037natural whitenatural white-25150-

53.87 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150140.01 to 220.00-7012540Ball bearing (C)swivel castor12559810037greygrey-20150-

62.65 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150140.01 to 220.00Conductivity7012540Ball bearing (C)swivel castor12566810037greygrey-20150-

47.09 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150140.01 to 220.00Conductivity7012540Ball bearing (C)swivel castor12566010037natural whitenatural white-25150-

51.60 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150140.01 to 220.00-7012540Ball bearing (C)swivel castor with brake12568810037natural whitenatural white-25150-

67.18 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150140.01 to 220.00-7012540Ball bearing (C)swivel castor with brake12569610037greygrey-20150-

75.95 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150140.01 to 220.00Conductivity7012540Ball bearing (C)swivel castor with brake12578310037greygrey-20150-

60.38 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150140.01 to 220.00Conductivity7012540Ball bearing (C)swivel castor with brake12577410037natural whitenatural white-25150-

36.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150140.01 to 220.00-7012540roller bearingswivel castor12558210037natural whitenatural white-25150-

45.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150140.01 to 220.00-7012540roller bearingswivel castor12565510037natural whitenatural white-25150-

49.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150140.01 to 220.00-7012540roller bearingswivel castor with brake12569210037natural whitenatural white-25150-

58.71 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150140.01 to 220.00-7012540roller bearingswivel castor with brake12578110037natural whitenatural white-25150-

38.85 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150140.01 to 220.00-7012540plain boreswivel castor15064312540natural whitenatural white-25150-

57.62 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-7015050plain boreswivel castor15084412540greygrey-25150-

67.30 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00Conductivity7015050plain boreswivel castor15084412540greygrey-25150-

48.54 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00Conductivity7015050plain boreswivel castor15080712540natural whitenatural white-25150-

54.75 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-7015050plain boreswivel castor with brake15078612540natural whitenatural white-25150-

73.50 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-7015050plain boreswivel castor with brake15079112540greygrey-25150-

83.18 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00Conductivity7015050plain boreswivel castor with brake15078012540greygrey-25150-

64.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00Conductivity7015050plain boreswivel castor with brake15094212540natural whitenatural white-25150-

Loading...

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Suitable for autoclaves no Mounting type bolt hole Tread and tyre hardness 70 Shore D
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 80

Tech Support