Wheel: PPN series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LER-PPN 60G
Part Number
|
---|
LER-PPN 60G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.50 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 125 | 35.01 to 80.00 | - | 70 | 100 | 32 | plain bore | swivel castor | 80 | 428 | 60 | 29 | 80 |
Loading...
Wheel Material | Engineering Plastics | Material (details) | Tread material: Synthetic, Wheel body material: high-quality polypropylene | Material | Synthetic |
---|---|---|---|---|---|
Suitable for autoclaves | no | Mounting type | bolt hole | Tread and tyre hardness | 60 Shore D |
Tread color | natural white | Wheel body color | natural white | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 60 | Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Swivel Castor, LER-PPN Series, part number LER-PPN 60G.
You can find the detail information about specifications and dimensions on part number LER-PPN 60G.
Configure
Basic Attributes
Caster Type
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LER-PPN 100G-FI-FA |
LER-PPN 100R |
LER-PPN 100R-FA |
LER-PPN 80G |
LER-PPN 80G-FA |
LER-PPN 80G-FI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.60 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 190 | 140.01 to 220.00 | - | 70 | 150 | 50 | plain bore | swivel castor with brake | 125 | 702 | 100 | 37 | 150 | ||
33.91 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 190 | 140.01 to 220.00 | - | 70 | 150 | 50 | roller bearing | swivel castor | 125 | 545 | 100 | 37 | 150 | ||
42.70 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 235 | 140.01 to 220.00 | - | 70 | 200 | 50 | roller bearing | swivel castor | 125 | 633 | 100 | 37 | 150 | ||
26.82 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 125 | 80.01 to 140.00 | Conductivity | 70 | 100 | 32 | plain bore | swivel castor | 102 | 428 | 80 | 32 | 120 | ||
33.73 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 150 | 80.01 to 140.00 | - | 70 | 125 | 32 | plain bore | swivel castor | 102 | 464 | 80 | 32 | 120 | ||
38.25 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 150 | 80.01 to 140.00 | Conductivity | 70 | 125 | 32 | plain bore | swivel castor with brake | 102 | 534 | 80 | 32 | 120 |