Wheel: VE series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LER-VE 125R-EL-FA
Part Number
|
---|
LER-VE 125R-EL-FA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.03 € | 1 | 7 Days | 190 | 80.01 to 140.00 | - | 70 | 150 | 40 | swivel castor | 150 | 959 | 125 | 38 | black | no | no | 100 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Steel | Bearing type | roller bearing |
---|---|---|---|---|---|
Material (details) | Tread material: Rubber, Wheel body material: pressed steel | Material | Rubber | Suitable for autoclaves | no |
Mounting type | bolt hole | Tread and tyre hardness | 80 Shore A | Tread hydrolysis-resistant | no |
Rustproof | no | Maximum temperature resistance(°C) | 80 | Minimum temperature resistance(°C) | -25 |
This page is Pressed Steel Swivel Castor, LER-VE Series, part number LER-VE 125R-EL-FA.
You can find the detail information about specifications and dimensions on part number LER-VE 125R-EL-FA.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Non-staining
Non-marking
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LER-VE 100R-FA |
LER-VE 100R-FI |
LER-VE 100R-FI-EL |
LER-VE 125R-FA |
LER-VE 125R-FI |
LER-VE 125R-FI-EL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.39 € | 1 | 7 Days | 150 | 35.01 to 80.00 | - | 70 | 125 | 38 | swivel castor | 125 | 802 | 100 | 30 | black | no | no | 70 | ||
46.42 € | 1 | 5 Days | 150 | 35.01 to 80.00 | - | 70 | 125 | 38 | swivel castor with brake | 125 | 913 | 100 | 30 | black | no | no | 70 | ||
52.65 € | 1 | 7 Days | 190 | 35.01 to 80.00 | - | 70 | 150 | 40 | swivel castor with brake | 125 | 840 | 100 | 30 | black | no | no | 70 | ||
42.95 € | 1 | 7 Days | 190 | 80.01 to 140.00 | - | 70 | 150 | 40 | swivel castor | 150 | 1068 | 125 | 38 | black | no | no | 100 | ||
51.25 € | 1 | 5 Days | 190 | 80.01 to 140.00 | - | 70 | 150 | 40 | swivel castor with brake | 150 | 1187 | 125 | 38 | black | no | no | 100 | ||
62.33 € | 1 | 7 Days | 195 | 80.01 to 140.00 | - | 70 | 160 | 40 | swivel castor with brake | 150 | 1068 | 125 | 38 | black | no | no | 100 |