Pressed Steel Swivel Castor, LER-VE Series (Part Numbers)

Pressed Steel Swivel Castor, LER-VE Series
Pressed Steel Swivel Castor, with Bolt Hole, Wheel, with Standard Solid Rubber Tyre, with Pressed Steel Rim

Bracket: LER series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: VE series

  • tyre: standard solid rubber, hardness 80 Shore A, colour black
  • rim: pressed steel, zinc-plated, blue-passivated, Cr6-free

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LER-VE 80R
LER-VE 80R-EL
LER-VE 80R-EL-FA
LER-VE 80R-FA
LER-VE 80R-FI
LER-VE 80R-FI-EL
LER-VE 80R-FI-EL-FA
LER-VE 80R-FI-FA
LER-VE 80R-FI-SG
LER-VE 80R-FI-SG-FA
LER-VE 80R-SG
LER-VE 80R-SG-FA
LER-VE 100R
LER-VE 100R-EL
LER-VE 100R-EL-FA
LER-VE 100R-FA
LER-VE 100R-FI
LER-VE 100R-FI-EL
LER-VE 100R-FI-EL-FA
LER-VE 100R-FI-FA
LER-VE 100R-FI-SG
LER-VE 100R-FI-SG-FA
LER-VE 100R-SG
LER-VE 100R-SG-FA
LER-VE 125R
LER-VE 125R-EL
LER-VE 125R-EL-FA
LER-VE 125R-FA
LER-VE 125R-FI
LER-VE 125R-FI-EL
LER-VE 125R-FI-EL-FA
LER-VE 125R-FI-FA
LER-VE 125R-FI-SG
LER-VE 125R-FI-SG-FA
LER-VE 125R-SG
LER-VE 125R-SG-FA
LER-VE 150R
LER-VE 150R-EL
LER-VE 150R-EL-FA
LER-VE 150R-FA
LER-VE 150R-FI
LER-VE 150R-FI-EL
LER-VE 150R-FI-EL-FA
LER-VE 150R-FI-FA
LER-VE 150R-FI-SG
LER-VE 150R-FI-SG-FA
LER-VE 150R-SG
LER-VE 150R-SG-FA
LER-VE 160R
LER-VE 160R-EL
LER-VE 160R-EL-FA
LER-VE 160R-FA
LER-VE 160R-FI
LER-VE 160R-FI-EL
LER-VE 160R-FI-EL-FA
LER-VE 160R-FI-FA
LER-VE 160R-FI-SG
LER-VE 160R-FI-SG-FA
LER-VE 160R-SG
LER-VE 160R-SG-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

29.12 €

1 5 Days 12535.01 to 80.00-7010030swivel castor1025668025blacknono50

34.10 €

1 7 Days 15035.01 to 80.00-7012538swivel castor1025388025blacknono50

40.65 €

1 7 Days 15035.01 to 80.00-7012538swivel castor1025628025blacknono50

35.68 €

1 7 Days 15035.01 to 80.00-7012538swivel castor1025658025blacknono50

41.90 €

1 5 Days 15035.01 to 80.00-7012538swivel castor with brake1026628025blacknono50

46.88 €

1 7 Days 15035.01 to 80.00-7012538swivel castor with brake1026388025blacknono50

53.43 €

1 7 Days 15035.01 to 80.00-7012538swivel castor with brake1026648025blacknono50

48.45 €

1 7 Days 15035.01 to 80.00-7012538swivel castor with brake1026968025blacknono50

43.61 €

1 7 Days 15035.01 to 80.00-7012538swivel castor with brake1026468025greyyesyes50

50.19 €

1 7 Days 19035.01 to 80.00-7015040swivel castor with brake1026508025greyyesyes50

30.83 €

1 7 Days 19035.01 to 80.00-7015040swivel castor1025448025greyyesyes50

37.40 €

1 7 Days 19035.01 to 80.00-7015040swivel castor1025708025greyyesyes50

32.80 €

1 5 Days 15035.01 to 80.00-7012538swivel castor12578610030blacknono70

39.04 €

1 7 Days 15035.01 to 80.00-7012538swivel castor12573010030blacknono70

46.61 €

1 7 Days 15035.01 to 80.00-7012538swivel castor12575810030blacknono70

40.39 €

1 7 Days 15035.01 to 80.00-7012538swivel castor12580210030blacknono70

46.42 €

1 5 Days 15035.01 to 80.00-7012538swivel castor with brake12591310030blacknono70

52.65 €

1 7 Days 19035.01 to 80.00-7015040swivel castor with brake12584010030blacknono70

60.23 €

1 7 Days 19035.01 to 80.00Conductivity7015040swivel castor with brake12590010030blacknono70

54.00 €

1 7 Days 19035.01 to 80.00Conductivity7015040swivel castor with brake12594610030blacknono70

49.49 €

1 7 Days 19035.01 to 80.00-7015040swivel castor with brake12586510030greyyesyes70

57.06 €

1 7 Days 19035.01 to 80.00-7015040swivel castor with brake12589410030greyyesyes70

35.87 €

1 7 Days 19035.01 to 80.00Conductivity7015040swivel castor12575010030greyyesyes70

43.45 €

1 7 Days 19035.01 to 80.00Conductivity7015040swivel castor12577410030greyyesyes70

35.37 €

1 5 Days 19080.01 to 140.00-7015040swivel castor150105412538blacknono100

46.45 €

1 7 Days 19080.01 to 140.00-7015040swivel castor15094412538blacknono100

54.03 €

1 7 Days 19080.01 to 140.00-7015040swivel castor15095912538blacknono100

42.95 €

1 7 Days 19080.01 to 140.00-7015040swivel castor150106812538blacknono100

51.25 €

1 5 Days 19080.01 to 140.00-7015040swivel castor with brake150118712538blacknono100

62.33 €

1 7 Days 19580.01 to 140.00-7016040swivel castor with brake150106812538blacknono100

69.92 €

1 7 Days 19580.01 to 140.00Conductivity7016040swivel castor with brake150110812538blacknono100

58.84 €

1 7 Days 19580.01 to 140.00Conductivity7016040swivel castor with brake150124412538blacknono100

57.45 €

1 7 Days 19580.01 to 140.00-7016040swivel castor with brake150111312538greyyesyes100

65.03 €

1 7 Days 19580.01 to 140.00-7016040swivel castor with brake150118212538greyyesyes100

41.55 €

1 7 Days 19580.01 to 140.00Conductivity7016040swivel castor15097712538greyyesyes100

49.14 €

1 7 Days 19580.01 to 140.00Conductivity7016040swivel castor150102012538greyyesyes100

60.93 €

1 7 Days 19580.01 to 140.00-8816040swivel castor190203615040blacknono135

85.05 €

1 7 Days 19580.01 to 140.00-8816040swivel castor190190415040blacknono135

94.73 €

1 7 Days 19580.01 to 140.00-8816040swivel castor190195415040blacknono135

70.62 €

1 7 Days 19580.01 to 140.00-8816040swivel castor190205015040blacknono135

89.08 €

1 7 Days 19580.01 to 140.00-8816040swivel castor with brake190240015040blacknono135

113.20 €

1 7 Days 21580.01 to 140.00-8818050swivel castor with brake190222015040blacknono135

122.89 €

1 7 Days 21580.01 to 140.00Conductivity8818050swivel castor with brake190235515040blacknono135

98.77 €

1 7 Days 21580.01 to 140.00Conductivity8818050swivel castor with brake190251415040blacknono135

99.83 €

1 7 Days 21580.01 to 140.00-8818050swivel castor with brake190233515040greyyesyes135

109.50 €

1 7 Days 21580.01 to 140.00-8818050swivel castor with brake190237515040greyyesyes135

71.69 €

1 7 Days 21580.01 to 140.00Conductivity8818050swivel castor190190415040greyyesyes135

81.37 €

1 7 Days 21580.01 to 140.00Conductivity8818050swivel castor190200715040greyyesyes135

61.08 €

1 7 Days 21580.01 to 140.00-8818050swivel castor195214416040blacknono135

86.44 €

1 7 Days 21580.01 to 140.00-8818050swivel castor195191816040blacknono135

96.12 €

1 7 Days 21580.01 to 140.00-8818050swivel castor195204116040blacknono135

70.76 €

1 7 Days 21580.01 to 140.00-8818050swivel castor195208016040blacknono135

89.24 €

1 7 Days 21580.01 to 140.00-8818050swivel castor with brake195244816040blacknono135

114.58 €

1 7 Days 23580.01 to 140.00-8820050swivel castor with brake195237216040blacknono135

124.26 €

1 7 Days 23580.01 to 140.00Conductivity8820050swivel castor with brake195245016040blacknono135

98.92 €

1 7 Days 23580.01 to 140.00Conductivity8820050swivel castor with brake195263216040blacknono135

100.75 €

1 7 Days 23580.01 to 140.00-8820050swivel castor with brake195248816040greyyesyes135

110.44 €

1 7 Days 23580.01 to 140.00-8820050swivel castor with brake195251416040greyyesyes135

72.60 €

1 7 Days 23580.01 to 140.00Conductivity8820050swivel castor195206716040greyyesyes135

82.28 €

1 7 Days 23580.01 to 140.00Conductivity8820050swivel castor195216716040greyyesyes135

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Steel Bearing type roller bearing
Material (details) Tread material: Rubber, Wheel body material: pressed steel Material Rubber Suitable for autoclaves no
Mounting type bolt hole Tread and tyre hardness 80 Shore A Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -25

Tech Support