Stainless Steel Swivel Castor, LEX-PO Series (Part Numbers)

Stainless Steel Swivel Castor, LEX-PO Series
Stainless Steel Swivel Castor, with Top Plate Fitting, Nylon Wheel

Bracket: LEX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant
  • double ball bearing in the swivel head
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEX-PO 80G-FI

Part Number
LEX-PO 80G-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Rustproof Load capacity at 4 km/h
(kg)

87.16 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032plain boreswivel castor with brake1025888032natural whitenatural whiteyes150

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 70 Shore D
Tread hydrolysis-resistant no Non-staining yes Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -25

This page is Stainless Steel Swivel Castor, LEX-PO Series, part number LEX-PO 80G-FI.
You can find the detail information about specifications and dimensions on part number LEX-PO 80G-FI.

Variation of this product

Part Number
LEX-PO 100G-FI-ELS
LEX-PO 100KAD
LEX-PO 100KAD-FI
LEX-PO 80G-FI-ELS
LEX-PO 80KAD
LEX-PO 80KAD-FI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Rustproof Load capacity at 4 km/h
(kg)

107.66 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type195140.01 to 220.00-1008516050plain boreswivel castor with brake12572410037greygreyyes150

80.35 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type195140.01 to 220.00Conductivity1008516050Ball bearing (C)swivel castor12562410037natural whitenatural whiteno150

99.16 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type195140.01 to 220.00-1008516050Ball bearing (C)swivel castor with brake12574110037natural whitenatural whiteno150

100.70 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type125140.01 to 220.00-1008510032plain boreswivel castor with brake1025968032greygreyyes150

74.19 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type125140.01 to 220.00-1008510032Ball bearing (C)swivel castor1025278032natural whitenatural whiteno150

94.97 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type125140.01 to 220.00-1008510032Ball bearing (C)swivel castor with brake1026288032natural whitenatural whiteno150

Tech Support