Wheel: PATH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEXR-PATH 125G-FI
Part Number
|
---|
LEXR-PATH 125G-FI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Rustproof | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99.65 € | 1 | 5 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 102 | 140.01 to 220.00 | - | 70 | 80 | 32 | plain bore | swivel castor with brake | 150 | 782 | 125 | 32 | yes | 150 |
Loading...
Wheel Material | Engineering Plastics | Material (details) | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 | Material | Polyurethane |
---|---|---|---|---|---|
Suitable for autoclaves | no | Mounting type | bolt hole | Tread and tyre hardness | 94 Shore A |
Tread color | dark grey | Wheel body color | silver grey | Tread hydrolysis-resistant | no |
Non-staining | yes | Non-marking | yes | Maximum temperature resistance(°C) | 70 |
Minimum temperature resistance(°C) | -25 |
This page is Stainless Steel Swivel Castor, LEXR-PATH Series, part number LEXR-PATH 125G-FI.
You can find the detail information about specifications and dimensions on part number LEXR-PATH 125G-FI.
Configure
Basic Attributes
Caster Type
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Rustproof
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEXR-PATH 100KFD-ELS |
LEXR-PATH 100KFD-FI |
LEXR-PATH 100KFD-FI-ELS |
LEXR-PATH 125KFD |
LEXR-PATH 125KFD-ELS |
LEXR-PATH 125KFD-FI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Rustproof | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
96.81 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 235 | 80.01 to 140.00 | - | 70 | 200 | 40 | Ball bearing (C) | swivel castor | 125 | 616 | 100 | 32 | no | 130 | ||
100.07 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 235 | 140.01 to 220.00 | Conductivity | 70 | 200 | 40 | Ball bearing (C) | swivel castor with brake | 125 | 732 | 100 | 32 | no | 150 | ||
115.95 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 102 | 80.01 to 140.00 | - | 70 | 80 | 32 | Ball bearing (C) | swivel castor with brake | 125 | 737 | 100 | 32 | no | 130 | ||
87.98 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 102 | 140.01 to 220.00 | Conductivity | 70 | 80 | 32 | Ball bearing (C) | swivel castor | 150 | 696 | 125 | 32 | no | 150 | ||
108.89 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 102 | 140.01 to 220.00 | - | 70 | 80 | 32 | Ball bearing (C) | swivel castor | 150 | 714 | 125 | 32 | no | 150 | ||
107.33 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 102 | 140.01 to 220.00 | Conductivity | 70 | 80 | 32 | Ball bearing (C) | swivel castor with brake | 150 | 833 | 125 | 32 | no | 150 |