Wheel: VPP series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEX-VPP 200XR-FI-SG
Part Number
|
---|
LEX-VPP 200XR-FI-SG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
234.95 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | 195 | 140.01 to 220.00 | Conductivity | 140 | 110 | 160 | 50 | roller bearing | swivel castor with brake | 235 | 2836 | 200 | 50 | 205 |
Loading...
Wheel Material | Engineering Plastics | Material (details) | Tread material: Rubber, Wheel body material: high-quality polypropylene | Material | Rubber |
---|---|---|---|---|---|
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 80 Shore A |
Tread color | grey | Wheel body color | black | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | yes | Non-marking | yes |
Maximum temperature resistance(°C) | 70 | Minimum temperature resistance(°C) | -20 |
This page is Stainless Steel Swivel Castor, LEX-VPP Series, part number LEX-VPP 200XR-FI-SG.
You can find the detail information about specifications and dimensions on part number LEX-VPP 200XR-FI-SG.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Characteristics
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEX-VPP 100XR-SG |
LEX-VPP 125G-FI-SG |
LEX-VPP 125G-SG |
LEX-VPP 200XR-SG |
LEX-VPP 80G-FI-SG |
LEX-VPP 80G-SG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.40 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 195 | 35.01 to 80.00 | - | 100 | 85 | 160 | 40 | roller bearing | swivel castor | 125 | 670 | 100 | 30 | 70 | ||
98.68 € | 1 | 5 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 195 | 80.01 to 140.00 | - | 100 | 85 | 160 | 40 | plain bore | swivel castor with brake | 150 | 1020 | 125 | 38 | 100 | ||
78.83 € | 1 | 5 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 235 | 80.01 to 140.00 | - | 100 | 85 | 200 | 50 | plain bore | swivel castor | 150 | 877 | 125 | 38 | 100 | ||
189.21 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 195 | 140.01 to 220.00 | - | 140 | 110 | 160 | 50 | roller bearing | swivel castor | 235 | 2571 | 200 | 50 | 205 | ||
90.00 € | 1 | 5 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 195 | 35.01 to 80.00 | Conductivity | 100 | 85 | 160 | 50 | plain bore | swivel castor with brake | 102 | 600 | 80 | 25 | 50 | ||
65.72 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 235 | 35.01 to 80.00 | - | 100 | 85 | 200 | 50 | plain bore | swivel castor | 102 | 511 | 80 | 25 | 50 |