Stainless Steel Swivel Castor, LEX-VPP Series (Part Numbers)

Stainless Steel Swivel Castor, LEX-VPP Series
Stainless Steel Swivel Castor, with Top Plate Fitting, Wheel, with Standard Solid Rubber Tyre, with Synthetic Rim, Non-Marking, Grey

Bracket: LEX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant
  • double ball bearing in the swivel head
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: VPP series

  • tyre: standard solid rubber, hardness 80 Shore A, colour grey, non-marking
  • rim: high-quality polypropylene, impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LEX-VPP 80G-FI-SG
LEX-VPP 80G-SG
LEX-VPP 80XR-FI-SG
LEX-VPP 80XR-SG
LEX-VPP 100G-FI-SG
LEX-VPP 100G-SG
LEX-VPP 100XR-FI-SG
LEX-VPP 100XR-SG
LEX-VPP 125G-FI-SG
LEX-VPP 125G-SG
LEX-VPP 125XR-FI-SG
LEX-VPP 125XR-SG
LEX-VPP 150G-1-FI-SG
LEX-VPP 150G-1-SG
LEX-VPP 150G-FI-SG
LEX-VPP 150G-SG
LEX-VPP 150XR-1-FI-SG
LEX-VPP 150XR-1-SG
LEX-VPP 150XR-FI-SG
LEX-VPP 150XR-SG
LEX-VPP 160G-1-FI-SG
LEX-VPP 160G-1-SG
LEX-VPP 160G-FI-SG
LEX-VPP 160G-SG
LEX-VPP 160XR-1-FI-SG
LEX-VPP 160XR-1-SG
LEX-VPP 160XR-FI-SG
LEX-VPP 160XR-SG
LEX-VPP 200G-1-FI-SG
LEX-VPP 200G-1-SG
LEX-VPP 200G-FI-SG
LEX-VPP 200G-SG
LEX-VPP 200XR-1-FI-SG
LEX-VPP 200XR-1-SG
LEX-VPP 200XR-FI-SG
LEX-VPP 200XR-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

90.00 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type19535.01 to 80.00Conductivity1008516050plain boreswivel castor with brake102600802550

65.72 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type23535.01 to 80.00-1008520050plain boreswivel castor102511802550

92.48 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type23535.01 to 80.00Conductivity1008520050roller bearingswivel castor with brake102631802550

71.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type23535.01 to 80.00-1008520050roller bearingswivel castor102532802550

88.88 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type19535.01 to 80.00-1008516040plain boreswivel castor with brake1257481003070

70.25 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type19535.01 to 80.00-1008516040plain boreswivel castor1256411003070

96.02 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type19535.01 to 80.00-1008516040roller bearingswivel castor with brake1257991003070

77.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type19535.01 to 80.00-1008516040roller bearingswivel castor1256701003070

98.68 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type19580.01 to 140.00-1008516040plain boreswivel castor with brake150102012538100

78.83 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type23580.01 to 140.00-1008520050plain boreswivel castor15087712538100

104.15 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type23580.01 to 140.00-1008520050roller bearingswivel castor with brake150103012538100

84.30 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type23580.01 to 140.00-1008520050roller bearingswivel castor15094012538100

198.24 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type23580.01 to 140.00-1008520050plain boreswivel castor with brake190188715040135

143.60 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type23580.01 to 140.00-1008520050plain boreswivel castor190152015040135

195.05 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type23580.01 to 140.00-14011020050plain boreswivel castor with brake190199715040135

153.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type23580.01 to 140.00-14011020050plain boreswivel castor190163815040135

208.64 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type23580.01 to 140.00-1008520050roller bearingswivel castor with brake190198715040135

154.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10280.01 to 140.00-100858025roller bearingswivel castor190160615040135

205.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10280.01 to 140.00-1401108025roller bearingswivel castor with brake190209815040135

163.55 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10280.01 to 140.00-1401108025roller bearingswivel castor190173315040135

199.18 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10280.01 to 140.00-1401108025plain boreswivel castor with brake195200216040135

144.55 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type12580.01 to 140.00-1008510037plain boreswivel castor195163616040135

195.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type12580.01 to 140.00Conductivity14011010037plain boreswivel castor with brake195210016040135

154.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type12580.01 to 140.00-14011010037plain boreswivel castor195173016040135

209.55 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type12580.01 to 140.00Conductivity1008510037roller bearingswivel castor with brake195209616040135

154.92 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type15080.01 to 140.00-1008512540roller bearingswivel castor195174316040135

206.37 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type15080.01 to 140.00Conductivity14011012540roller bearingswivel castor with brake195219016040135

164.47 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type15080.01 to 140.00-14011012540roller bearingswivel castor195182616040135

240.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150140.01 to 220.00Conductivity14011012540plain boreswivel castor with brake235270920050205

173.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-1008515050plain boreswivel castor235229320050205

226.01 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00Conductivity14011015050plain boreswivel castor with brake235287620050205

180.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-14011015050plain boreswivel castor235244020050205

249.21 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00Conductivity1008515050roller bearingswivel castor with brake235280620050205

182.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195140.01 to 220.00-1008516050roller bearingswivel castor235242420050205

234.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195140.01 to 220.00Conductivity14011016050roller bearingswivel castor with brake235283620050205

189.21 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195140.01 to 220.00-14011016050roller bearingswivel castor235257120050205

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene Material Rubber
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 80 Shore A
Tread color grey Wheel body color black Tread hydrolysis-resistant no
Non-staining yes Rustproof yes Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support