Wheel: PO series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEZ-PO 125G-FI-ELS-FA
Part Number
|
---|
LEZ-PO 125G-FI-ELS-FA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Wheel body color | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.48 € | 1 | 23 Days | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | 195 | 140.01 to 220.00 | Conductivity | 160 | 50 | swivel castor with brake | 150 | 1118 | 125 | 40 | grey | grey | 150 |
Loading...
Wheel Material | Engineering Plastics | Bearing type | plain bore | Material (details) | Tread material: Synthetic, Wheel body material: high-quality nylon 6 |
---|---|---|---|---|---|
Material | Synthetic | Suitable for autoclaves | no | Mounting type | stem |
Tread and tyre hardness | 70 Shore D | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | no | Non-marking | yes | Maximum temperature resistance(°C) | 80 |
Minimum temperature resistance(°C) | -25 |
This page is Pressed Steel Swivel Castor, LEZ-PO Series, part number LEZ-PO 125G-FI-ELS-FA.
You can find the detail information about specifications and dimensions on part number LEZ-PO 125G-FI-ELS-FA.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Characteristics
Wheel Dia. D(mm)
Wheel Width B(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Wheel body color
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEZ-PO 100G-FA |
LEZ-PO 100G-FI |
LEZ-PO 100G-FI-ELS |
LEZ-PO 125G-FI-FA |
LEZ-PO 150G-22 |
LEZ-PO 150G-22-ELS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Wheel body color | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.36 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 190 | 140.01 to 220.00 | Conductivity | 150 | 50 | swivel castor | 125 | 769 | 100 | 37 | natural white | natural white | 150 | ||
55.10 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 190 | 140.01 to 220.00 | - | 150 | 50 | swivel castor with brake | 125 | 795 | 100 | 37 | natural white | natural white | 150 | ||
70.67 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 190 | 140.01 to 220.00 | - | 150 | 50 | swivel castor with brake | 125 | 803 | 100 | 37 | grey | grey | 150 | ||
70.74 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 195 | 140.01 to 220.00 | Conductivity | 160 | 50 | swivel castor with brake | 150 | 1083 | 125 | 40 | natural white | natural white | 150 | ||
72.24 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 195 | 220.01 to 320.00 | - | 160 | 50 | swivel castor | 190 | 1588 | 150 | 50 | natural white | natural white | 300 | ||
99.68 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 195 | 220.01 to 320.00 | - | 160 | 50 | swivel castor | 190 | 1664 | 150 | 50 | grey | grey | 300 |