Wheel: VE series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEZ-VE 125R
Part Number
|
---|
LEZ-VE 125R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.42 € | 1 | 7 Days | 195 | 80.01 to 140.00 | Conductivity | 160 | 40 | swivel castor | 150 | 1196 | 125 | 38 | black | no | no | 100 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Steel | Bearing type | roller bearing |
---|---|---|---|---|---|
Material (details) | Tread material: Rubber, Wheel body material: pressed steel | Material | Rubber | Suitable for autoclaves | no |
Mounting type | stem | Tread and tyre hardness | 80 Shore A | Tread hydrolysis-resistant | no |
Rustproof | no | Maximum temperature resistance(°C) | 80 | Minimum temperature resistance(°C) | -25 |
This page is Pressed Steel Swivel Castor, LEZ-VE Series, part number LEZ-VE 125R.
You can find the detail information about specifications and dimensions on part number LEZ-VE 125R.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Characteristics
Wheel Dia. D(mm)
Wheel Width B(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Non-staining
Non-marking
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEZ-VE 100R-FI-EL |
LEZ-VE 100R-FI-SG |
LEZ-VE 100R-SG |
LEZ-VE 125R-EL |
LEZ-VE 125R-FI |
LEZ-VE 125R-FI-EL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.44 € | 1 | 23 Days | 190 | 35.01 to 80.00 | - | 150 | 40 | swivel castor with brake | 125 | 1012 | 100 | 30 | black | no | no | 70 | ||
57.27 € | 1 | 7 Days | 190 | 35.01 to 80.00 | - | 150 | 40 | swivel castor with brake | 125 | 996 | 100 | 30 | grey | yes | yes | 70 | ||
39.75 € | 1 | 7 Days | 195 | 35.01 to 80.00 | - | 160 | 40 | swivel castor | 125 | 882 | 100 | 30 | grey | yes | yes | 70 | ||
50.52 € | 1 | 7 Days | 195 | 80.01 to 140.00 | - | 160 | 40 | swivel castor | 150 | 1044 | 125 | 38 | black | no | no | 100 | ||
57.55 € | 1 | 7 Days | 195 | 80.01 to 140.00 | Conductivity | 160 | 40 | swivel castor with brake | 150 | 1306 | 125 | 38 | black | no | no | 100 | ||
68.63 € | 1 | 7 Days | 195 | 80.01 to 140.00 | - | 160 | 40 | swivel castor with brake | 150 | 1165 | 125 | 38 | black | no | no | 100 |