Pressed Steel Swivel Castor, LEZ-VE Series (Part Numbers)

Pressed Steel Swivel Castor, LEZ-VE Series
Pressed Steel Swivel Castor, with Stem Fitting, Wheel, with Standard Solid Rubber Tyre, with Pressed Steel Rim

Bracket: LEZ series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process
  • steel plug-in stem and central kingpin bolted and secured

Wheel: VE series

  • tyre: standard solid rubber, hardness 80 Shore A, colour black
  • rim: pressed steel, zinc-plated, blue-passivated, Cr6-free

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LEZ-VE 80R
LEZ-VE 80R-EL
LEZ-VE 80R-FI
LEZ-VE 80R-FI-EL
LEZ-VE 80R-FI-SG
LEZ-VE 80R-SG
LEZ-VE 100R
LEZ-VE 100R-EL
LEZ-VE 100R-FI
LEZ-VE 100R-FI-EL
LEZ-VE 100R-FI-SG
LEZ-VE 100R-SG
LEZ-VE 125R
LEZ-VE 125R-EL
LEZ-VE 125R-FI
LEZ-VE 125R-FI-EL
LEZ-VE 125R-FI-SG
LEZ-VE 125R-SG
LEZ-VE 150R-22
LEZ-VE 150R-22-EL
LEZ-VE 150R-22-FI
LEZ-VE 150R-22-FI-EL
LEZ-VE 150R-22-FI-SG
LEZ-VE 150R-22-SG
LEZ-VE 150R-27
LEZ-VE 150R-27-EL
LEZ-VE 150R-27-FI
LEZ-VE 150R-27-FI-EL
LEZ-VE 150R-27-FI-SG
LEZ-VE 150R-27-SG
LEZ-VE 160R-22
LEZ-VE 160R-22-EL
LEZ-VE 160R-22-FI
LEZ-VE 160R-22-FI-EL
LEZ-VE 160R-22-FI-SG
LEZ-VE 160R-22-SG
LEZ-VE 160R-27
LEZ-VE 160R-27-EL
LEZ-VE 160R-27-FI
LEZ-VE 160R-27-FI-EL
LEZ-VE 160R-27-FI-SG
LEZ-VE 160R-27-SG
LEZ-VE 180R-22
LEZ-VE 180R-22-EL
LEZ-VE 180R-22-FI
LEZ-VE 180R-22-FI-EL
LEZ-VE 180R-22-FI-SG
LEZ-VE 180R-22-SG
LEZ-VE 180R-27
LEZ-VE 180R-27-EL
LEZ-VE 180R-27-FI
LEZ-VE 180R-27-FI-EL
LEZ-VE 180R-27-FI-SG
LEZ-VE 180R-27-SG
LEZ-VE 200R-22
LEZ-VE 200R-22-EL
LEZ-VE 200R-22-FI
LEZ-VE 200R-22-FI-EL
LEZ-VE 200R-22-FI-SG
LEZ-VE 200R-22-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

33.09 €

1 7 Days 19035.01 to 80.00-15040swivel castor1026948025blacknono50

38.05 €

1 7 Days 19035.01 to 80.00-15040swivel castor1026728025blacknono50

49.75 €

1 7 Days 19035.01 to 80.00-15040swivel castor with brake1027968025blacknono50

54.73 €

1 7 Days 19535.01 to 80.00-16040swivel castor with brake1027808025blacknono50

51.48 €

1 7 Days 19535.01 to 80.00-16040swivel castor with brake1027808025greyyesyes50

34.80 €

1 7 Days 19535.01 to 80.00-16040swivel castor1026808025greyyesyes50

36.70 €

1 7 Days 19035.01 to 80.00Conductivity15040swivel castor12592610030blacknono70

42.91 €

1 7 Days 19035.01 to 80.00-15040swivel castor12585110030blacknono70

54.20 €

1 7 Days 19035.01 to 80.00Conductivity15040swivel castor with brake125101210030blacknono70

60.44 €

1 23 Days 19035.01 to 80.00-15040swivel castor with brake125101210030blacknono70

57.27 €

1 7 Days 19035.01 to 80.00-15040swivel castor with brake12599610030greyyesyes70

39.75 €

1 7 Days 19535.01 to 80.00-16040swivel castor12588210030greyyesyes70

39.42 €

1 7 Days 19580.01 to 140.00Conductivity16040swivel castor150119612538blacknono100

50.52 €

1 7 Days 19580.01 to 140.00-16040swivel castor150104412538blacknono100

57.55 €

1 7 Days 19580.01 to 140.00Conductivity16040swivel castor with brake150130612538blacknono100

68.63 €

1 7 Days 19580.01 to 140.00-16040swivel castor with brake150116512538blacknono100

63.75 €

1 7 Days 19580.01 to 140.00-16040swivel castor with brake150124912538greyyesyes100

45.61 €

1 7 Days 19580.01 to 140.00-16040swivel castor150110712538greyyesyes100

61.73 €

1 7 Days 19580.01 to 140.00Conductivity16040swivel castor190216415040blacknono135

85.85 €

1 7 Days 19580.01 to 140.00-16040swivel castor190206515040blacknono135

92.12 €

1 7 Days 19580.01 to 140.00Conductivity16040swivel castor with brake190258015040blacknono135

116.24 €

1 7 Days 19580.01 to 140.00-16040swivel castor with brake190244515040blacknono135

102.86 €

1 7 Days 19580.01 to 140.00-16040swivel castor with brake190258415040greyyesyes135

72.47 €

1 7 Days 21580.01 to 140.00-18050swivel castor190220715040greyyesyes135

61.73 €

1 23 Days 21580.01 to 140.00Conductivity18050swivel castor190232415040blacknono135

85.85 €

1 23 Days 21580.01 to 140.00-18050swivel castor190204015040blacknono135

92.12 €

1 7 Days 21580.01 to 140.00Conductivity18050swivel castor with brake190270015040blacknono135

116.24 €

1 23 Days 21580.01 to 140.00-18050swivel castor with brake190251815040blacknono135

102.86 €

1 7 Days 21580.01 to 140.00-18050swivel castor with brake190260215040greyyesyes135

72.47 €

1 7 Days 21580.01 to 140.00-18050swivel castor190218515040greyyesyes135

61.88 €

1 7 Days 21580.01 to 140.00Conductivity18050swivel castor195228016040blacknono135

87.24 €

1 7 Days 21580.01 to 140.00-18050swivel castor195220716040blacknono135

92.27 €

1 7 Days 21580.01 to 140.00Conductivity18050swivel castor with brake195265116040blacknono135

117.61 €

1 23 Days 21580.01 to 140.00-18050swivel castor with brake195243416040blacknono135

103.79 €

1 7 Days 21580.01 to 140.00-18050swivel castor with brake195265116040greyyesyes135

73.40 €

1 7 Days 23580.01 to 140.00-20050swivel castor195220716040greyyesyes135

61.88 €

1 7 Days 23580.01 to 140.00Conductivity20050swivel castor195236916040blacknono135

87.24 €

1 23 Days 23580.01 to 140.00-20050swivel castor195222816040blacknono135

92.27 €

1 7 Days 23580.01 to 140.00Conductivity20050swivel castor with brake195277016040blacknono135

117.61 €

1 23 Days 23580.01 to 140.00-20050swivel castor with brake195262916040blacknono135

103.79 €

1 7 Days 23580.01 to 140.00-20050swivel castor with brake195262916040greyyesyes135

73.40 €

1 7 Days 23580.01 to 140.00-20050swivel castor195275016040greyyesyes135

72.53 €

1 7 Days 235140.01 to 220.00Conductivity20050swivel castor215271118050blacknono170

110.47 €

1 23 Days 235140.01 to 220.00-20050swivel castor215240318050blacknono170

116.18 €

1 7 Days 235140.01 to 220.00Conductivity20050swivel castor with brake215318018050blacknono170

154.11 €

1 23 Days 235140.01 to 220.00-20050swivel castor with brake215287218050blacknono170

130.69 €

1 7 Days 235140.01 to 220.00-20050swivel castor with brake215348018050greyyesyes170

87.03 €

1 7 Days 102140.01 to 220.00-8025swivel castor215305018050greyyesyes170

72.53 €

1 7 Days 102140.01 to 220.00Conductivity8025swivel castor215282018050blacknono170

110.47 €

1 23 Days 102140.01 to 220.00-8025swivel castor215251218050blacknono170

116.18 €

1 7 Days 102140.01 to 220.00Conductivity8025swivel castor with brake215330018050blacknono170

154.11 €

1 23 Days 102140.01 to 220.00-8025swivel castor with brake215299218050blacknono170

130.69 €

1 7 Days 102140.01 to 220.00-8025swivel castor with brake215318818050greyyesyes170

87.03 €

1 7 Days 125140.01 to 220.00-10030swivel castor215276018050greyyesyes170

69.40 €

1 5 Days 125140.01 to 220.00-10030swivel castor235320420050blacknono205

109.25 €

1 7 Days 125140.01 to 220.00-10030swivel castor235307020050blacknono205

104.85 €

1 7 Days 125140.01 to 220.00-10030swivel castor with brake235368020050blacknono205

144.70 €

1 7 Days 150140.01 to 220.00-12538swivel castor with brake235351020050blacknono205

127.50 €

1 7 Days 150140.01 to 220.00-12538swivel castor with brake235354520050greyyesyes205

92.05 €

1 7 Days 150140.01 to 220.00-12538swivel castor235298020050greyyesyes205

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Steel Bearing type roller bearing
Material (details) Tread material: Rubber, Wheel body material: pressed steel Material Rubber Suitable for autoclaves no
Mounting type stem Tread and tyre hardness 80 Shore A Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -25

Tech Support