Wheel: ALTH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LH-ALTH 180K-ST-AS-FS
Part Number
|
---|
LH-ALTH 180K-ST-AS-FS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
345.69 € | 1 | 23 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 245 | 485.01 to 750.00 | Antistatic | 140 | 110 | 200 | 50 | swivel castor with brake | 223 | 5292 | 180 | 50 | grey | 700 |
Loading...
Wheel Material | Aluminum | Bearing type | Ball bearing | Material (details) | Tread material: Polyurethane, Wheel body material: die-cast aluminium |
---|---|---|---|---|---|
Material | Polyurethane | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 92 Shore A | Wheel body color | silver grey | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 70 | Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Swivel Castor, LH-ALTH Series, part number LH-ALTH 180K-ST-AS-FS.
You can find the detail information about specifications and dimensions on part number LH-ALTH 180K-ST-AS-FS.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Characteristics
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LH-ALTH 100K-1-FI |
LH-ALTH 100K-1-FI-AS |
LH-ALTH 100K-1-FI-AS-FS |
LH-ALTH 180K-ST-FS |
LH-ALTH 200K |
LH-ALTH 200K-AS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
158.81 € | 1 | 5 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 140 | 320.01 to 485.00 | Antistatic | 100 | 85 | 100 | 40 | swivel castor with brake | 140 | 2063 | 100 | 40 | light brown | 350 | ||
178.95 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 140 | 320.01 to 485.00 | - | 100 | 85 | 100 | 40 | swivel castor with brake | 140 | 2050 | 100 | 40 | grey | 350 | ||
215.53 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 140 | 320.01 to 485.00 | - | 100 | 85 | 100 | 40 | swivel castor with brake | 140 | 2339 | 100 | 40 | grey | 350 | ||
321.84 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 245 | 485.01 to 750.00 | Antistatic | 140 | 110 | 200 | 50 | swivel castor with brake | 223 | 5300 | 180 | 50 | light brown | 700 | ||
197.31 € | 1 | 5 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 245 | 750.01 or More | Antistatic | 140 | 110 | 200 | 50 | swivel castor | 245 | 4111 | 200 | 50 | light brown | 800 | ||
248.68 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 245 | 750.01 or More | - | 140 | 110 | 200 | 50 | swivel castor | 245 | 4130 | 200 | 50 | grey | 800 |