Pressed Steel Swivel Castor, LH-ALTH Series (Part Numbers)

Pressed Steel Swivel Castor, LH-ALTH Series
Pressed Steel Swivel Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: LH series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate
  • double ball bearing in the swivel head
  • bolted and secured central kingpin, extremely strong
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats

Wheel: ALTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LH-ALTH 80K
LH-ALTH 80K-AS
LH-ALTH 80K-FI
LH-ALTH 80K-FI-AS
LH-ALTH 80K-ST
LH-ALTH 80K-ST-AS
LH-ALTH 100K-1
LH-ALTH 100K-1-AS
LH-ALTH 100K-1-AS-FS
LH-ALTH 100K-1-FI
LH-ALTH 100K-1-FI-AS
LH-ALTH 100K-1-FI-AS-FS
LH-ALTH 100K-1-FI-FS
LH-ALTH 100K-1-FS
LH-ALTH 100K-1-ST
LH-ALTH 100K-1-ST-AS
LH-ALTH 100K-1-ST-AS-FS
LH-ALTH 100K-1-ST-FS
LH-ALTH 100K-3
LH-ALTH 100K-3-AS
LH-ALTH 100K-3-AS-FS
LH-ALTH 100K-3-FI
LH-ALTH 100K-3-FI-AS
LH-ALTH 100K-3-FI-AS-FS
LH-ALTH 100K-3-FI-FS
LH-ALTH 100K-3-FS
LH-ALTH 100K-3-ST
LH-ALTH 100K-3-ST-AS
LH-ALTH 100K-3-ST-AS-FS
LH-ALTH 100K-3-ST-FS
LH-ALTH 101K-1
LH-ALTH 101K-1-AS
LH-ALTH 101K-1-AS-CO
LH-ALTH 101K-1-AS-CO-FS
LH-ALTH 101K-1-AS-FS
LH-ALTH 101K-1-CO
LH-ALTH 101K-1-CO-FS
LH-ALTH 101K-1-FI
LH-ALTH 101K-1-FI-AS
LH-ALTH 101K-1-FI-AS-CO
LH-ALTH 101K-1-FI-AS-CO-FS
LH-ALTH 101K-1-FI-AS-FS
LH-ALTH 101K-1-FI-CO
LH-ALTH 101K-1-FI-CO-FS
LH-ALTH 101K-1-FI-FS
LH-ALTH 101K-1-FS
LH-ALTH 101K-1-ST
LH-ALTH 101K-1-ST-AS
LH-ALTH 101K-1-ST-AS-CO
LH-ALTH 101K-1-ST-AS-CO-FS
LH-ALTH 101K-1-ST-AS-FS
LH-ALTH 101K-1-ST-CO
LH-ALTH 101K-1-ST-CO-FS
LH-ALTH 101K-1-ST-FS
LH-ALTH 101K-3
LH-ALTH 101K-3-AS
LH-ALTH 101K-3-AS-CO
LH-ALTH 101K-3-AS-CO-FS
LH-ALTH 101K-3-AS-FS
LH-ALTH 101K-3-CO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

118.87 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170140.01 to 220.00-1008512540swivel castor12015728030light brown200

138.25 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170140.01 to 220.00Antistatic1008512540swivel castor12015728030grey200

165.15 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type112140.01 to 220.00-100858030swivel castor with brake12018368030light brown200

184.54 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type112140.01 to 220.00-100858030swivel castor with brake12018768030grey200

158.37 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type92140.01 to 220.00-100856032swivel castor with brake12017888030light brown200

177.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type92140.01 to 220.00-100856034swivel castor with brake12017838030grey200

124.08 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00-1008510040swivel castor140178010040light brown350

144.23 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00-1008510040swivel castor140178010040grey350

180.80 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00Antistatic1008510040swivel castor140202110040grey350

158.81 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00Antistatic1008510040swivel castor with brake140206310040light brown350

178.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00-1008510040swivel castor with brake140205010040grey350

215.53 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00-1008510040swivel castor with brake140233910040grey350

195.40 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00Antistatic1008510040swivel castor with brake140233010040light brown350

160.66 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00Antistatic1008510040swivel castor140205910040light brown350

163.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00Antistatic1008510040swivel castor with brake140205010040light brown350

183.73 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00Antistatic1008510040swivel castor with brake140203810040grey350

220.30 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00-1008510040swivel castor with brake140222410040grey350

200.16 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00-1008510040swivel castor with brake140223210040light brown350

131.93 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00-14011010040swivel castor140205610040light brown350

152.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00Antistatic14011010040swivel castor140216010040grey350

188.65 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00Antistatic14011010040swivel castor140229710040grey350

169.55 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00Antistatic14011010040swivel castor with brake140239210040light brown350

189.68 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00Antistatic14011010040swivel castor with brake140242010040grey350

226.26 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00-14011010040swivel castor with brake140263310040grey350

206.12 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00-14011010040swivel castor with brake140268010040light brown350

168.51 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00-14011010040swivel castor140230510040light brown350

171.45 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00-14011010040swivel castor with brake140232010040light brown350

191.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00-14011010040swivel castor with brake140233010040grey350

228.15 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00Antistatic14011010040swivel castor with brake140250010040grey350

208.01 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00Antistatic14011010040swivel castor with brake140250810040light brown350

128.67 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00Antistatic1008510040swivel castor140182010040light brown420

149.32 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00Antistatic1008510040swivel castor140182210040grey420

162.68 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00-1008510040swivel castor140179110040grey420

199.27 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00-1008510040swivel castor140203210040grey420

185.88 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00-1008510040swivel castor140206810040grey420

142.05 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00-1008510040swivel castor140178410040light brown420

178.62 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00Antistatic1008510040swivel castor140203310040light brown420

163.40 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00Antistatic1008510040swivel castor with brake140212110040light brown420

184.05 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00Antistatic1008510040swivel castor with brake140211310040grey420

197.42 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00Antistatic1008510040swivel castor with brake140208710040grey420

234.00 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00-1008510040swivel castor with brake140236910040grey420

220.61 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00-1008510040swivel castor with brake140236910040grey420

176.79 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00-1008510040swivel castor with brake140212110040light brown420

213.35 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00Antistatic1008510040swivel castor with brake140237010040light brown420

199.98 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00Antistatic1008510040swivel castor with brake140238310040light brown420

165.25 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00Antistatic1008510040swivel castor140208710040light brown420

168.17 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00Antistatic1008510040swivel castor with brake140210010040light brown420

188.82 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00-1008510040swivel castor with brake140205010040grey420

202.18 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00-1008510040swivel castor with brake140202510040grey420

238.77 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00-1008510040swivel castor with brake140223510040grey420

225.38 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00-1008510040swivel castor with brake140227110040grey420

181.55 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00-1008510040swivel castor with brake140201810040light brown420

218.12 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00Antistatic1008510040swivel castor with brake140223610040light brown420

204.75 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00Antistatic1008510040swivel castor with brake140227210040light brown420

136.52 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00Antistatic14011010040swivel castor140213410040light brown420

157.17 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00Antistatic14011010040swivel castor140220010040grey420

170.53 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00-14011010040swivel castor140209510040grey420

207.12 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00-14011010040swivel castor140237510040grey420

193.73 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00-14011010040swivel castor140238210040grey420

149.90 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165320.01 to 485.00-14011012540swivel castor140212710040light brown420

Loading...

Basic information

Wheel Material Aluminum Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium
Material Polyurethane Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 92 Shore A Wheel body color silver grey Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support