Pressed Steel Swivel Castor, LH-ALTH Series (Part Numbers)

Pressed Steel Swivel Castor, LH-ALTH Series
Pressed Steel Swivel Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: LH series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate
  • double ball bearing in the swivel head
  • bolted and secured central kingpin, extremely strong
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats

Wheel: ALTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LH-ALTH 152K-AS

Part Number
LH-ALTH 152K-AS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

254.40 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202750.01 or MoreAntistatic14011016050swivel castor197380815054grey900

Loading...

  1. 1

Basic information

Wheel Material Aluminum Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium
Material Polyurethane Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 92 Shore A Wheel body color silver grey Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

This page is Pressed Steel Swivel Castor, LH-ALTH Series, part number LH-ALTH 152K-AS.
You can find the detail information about specifications and dimensions on part number LH-ALTH 152K-AS.

Variation of this product

Part Number
LH-ALTH 100K-1-FI
LH-ALTH 100K-1-FI-AS
LH-ALTH 100K-1-FI-AS-FS
LH-ALTH 152K-AS-FS
LH-ALTH 152K-FI
LH-ALTH 152K-FI-AS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

158.81 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type140320.01 to 485.00Antistatic1008510040swivel castor with brake140206310040light brown350

178.95 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type140320.01 to 485.00-1008510040swivel castor with brake140205010040grey350

215.53 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type140320.01 to 485.00-1008510040swivel castor with brake140233910040grey350

299.86 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type202750.01 or MoreAntistatic14011016050swivel castor197442215054grey900

265.00 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type202750.01 or MoreAntistatic14011016050swivel castor with brake197444915054light brown900

286.82 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type202750.01 or MoreAntistatic14011016050swivel castor with brake197443315054grey900

Tech Support