Wheel: ALBS series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LHD-ALBS 100K
Part Number
|
---|
LHD-ALBS 100K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
248.97 € | 1 | 23 Days | 92 | 485.01 to 750.00 | 140 | 110 | 60 | 35 | 145 | 3250 | 100 | 40 | 640 | - |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Aluminum | Bearing type | Ball bearing |
---|---|---|---|---|---|
Material (details) | Tread material: Polyurethane, Wheel body material: die-cast aluminium | Material | Polyurethane | Product type | twin wheel swivel castor |
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 75 Shore A |
Tread color | blue | Wheel body color | silver grey | Tread hydrolysis-resistant | yes |
Non-staining | yes | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 70 | Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Twin Wheel Swivel Castor, LHD-ALBS Series, part number LHD-ALBS 100K.
You can find the detail information about specifications and dimensions on part number LHD-ALBS 100K.
Configure
Basic Attributes
Load capacity at 3 km/h(kg)
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LHD-ALBS 125K |
LHD-ALBS 181K |
LHD-ALBS 80K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
271.25 € | 1 | 23 Days | 115 | 485.01 to 750.00 | 140 | 110 | 80 | 40 | 170 | 3636 | 125 | 40 | 740 | - | ||
443.31 € | 1 | 5 Days | 175 | 750.01 or More | 140 | 110 | 100 | 40 | 235 | 4978 | 180 | 44 | 800 | - | ||
202.41 € | 1 | 23 Days | 175 | 320.01 to 485.00 | 100 | 85 | 100 | 40 | 112 | 1940 | 80 | 30 | 360 | 360 |