Pressed Steel Twin Wheel Swivel Castor, LHD-SE Series (Part Numbers)

Pressed Steel Twin Wheel Swivel Castor, LHD-SE Series
Pressed Steel Twin Wheel Swivel Castor, Heavy Duty Design, with Top Plate Fitting Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Steel Wheel Centre

Bracket: LHD series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free (fixed bracket: solid welded steel construction)
  • heavy fork and top plate
  • double ball bearing in the swivel head
  • bolted and secured central kingpin, extremely strong
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats

Wheel: SE series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LHD-SE 80K

Part Number
LHD-SE 80K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

176.66 €

1 7 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 200 Load Range(daN) 320.01 to 485.00
Wheel Material Engineering Plastics Plate Length L(mm) 140 Plate Width W(mm) 110
Wheel Dia. D(mm) 125 Wheel Width B(mm) 40 Bearing type Ball bearing
Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6 Material Rubber Product type twin wheel swivel castor
Total height(mm) 115 Weight(g) 3134 Wheel diameter(mm) 80
Wheel width(mm) 45 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 65 Shore A Tread color black Wheel body color black
Tread hydrolysis-resistant no Non-staining no Rustproof no
Non-marking no Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20
Load capacity at 4 km/h(kg) 360 Load capacity at 3 km/h(kg) 360

This page is Pressed Steel Twin Wheel Swivel Castor, LHD-SE Series, part number LHD-SE 80K.
You can find the detail information about specifications and dimensions on part number LHD-SE 80K.

Tech Support