Wheel: ALEV series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LHF-ALEV 160K
Part Number
|
---|
LHF-ALEV 160K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
448.18 € | 1 | 7 Days | 200 | 320.01 to 485.00 | Antistatic | 140 | 110 | 125 | 245 | 7610 | 160 | 50 | black | no | no | 400 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Aluminum | Wheel Width B(mm) | 40 |
---|---|---|---|---|---|
Bearing type | Ball bearing | Material (details) | Tread material: Rubber, Wheel body material: die-cast aluminium | Material | Rubber |
Product type | spring-loaded swivel castor | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 65 Shore A | Wheel body color | silver grey | Tread hydrolysis-resistant | no |
Rustproof | no | Maximum temperature resistance(°C) | 80 | Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Swivel Castor, LHF-ALEV Series, part number LHF-ALEV 160K.
You can find the detail information about specifications and dimensions on part number LHF-ALEV 160K.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Characteristics
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Non-staining
Non-marking
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LHF-ALEV 100K-3-SG |
LHF-ALEV 125K-1 |
LHF-ALEV 125K-1-SG |
LHF-ALEV 160K-SG |
LHF-ALEV 200K |
LHF-ALEV 200K-SG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
289.18 € | 1 | 7 Days | 175 | 140.01 to 220.00 | Antistatic | 140 | 110 | 100 | 175 | 4000 | 100 | 40 | grey | yes | yes | 200 | ||
287.25 € | 1 | 7 Days | 175 | 220.01 to 320.00 | Antistatic | 100 | 85 | 100 | 200 | 3885 | 125 | 40 | black | no | no | 250 | ||
288.73 € | 1 | 7 Days | 175 | 220.01 to 320.00 | - | 100 | 85 | 100 | 200 | 3890 | 125 | 40 | grey | yes | yes | 250 | ||
454.73 € | 1 | 7 Days | 200 | 320.01 to 485.00 | - | 140 | 110 | 125 | 245 | 7620 | 160 | 50 | grey | yes | yes | 400 | ||
468.15 € | 1 | 7 Days | 200 | 485.01 to 750.00 | - | 140 | 110 | 125 | 265 | 8140 | 200 | 50 | black | no | no | 500 | ||
475.34 € | 1 | 7 Days | 200 | 485.01 to 750.00 | Antistatic | 140 | 110 | 125 | 265 | 8140 | 200 | 50 | grey | yes | yes | 500 |