Pressed Steel Swivel Castor, LHF-ALEV Series (Part Numbers)

Pressed Steel Swivel Castor, LHF-ALEV Series
Pressed Steel Swivel Castor, Heavy Duty Design, with Steel Spring, Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Aluminium Wheel Centre

Bracket: LHF series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate
  • robust spring structure with steel spring
  • maintenance-free spring mechanism
  • double ball bearing in the swivel head
  • bolted and secured central kingpin, extremely strong
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats

Wheel: ALEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: die-cast aluminium

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LHF-ALEV 100K-1
LHF-ALEV 100K-1-SG
LHF-ALEV 100K-3
LHF-ALEV 100K-3-SG
LHF-ALEV 125K-1
LHF-ALEV 125K-1-SG
LHF-ALEV 125K-3
LHF-ALEV 125K-3-SG
LHF-ALEV 160K
LHF-ALEV 160K-SG
LHF-ALEV 200K
LHF-ALEV 200K-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

279.57 €

1 5 Days 175140.01 to 220.00Antistatic10085100175371010040blacknono200

281.05 €

1 7 Days 175140.01 to 220.00-10085100175371410040greyyesyes200

287.70 €

1 7 Days 175140.01 to 220.00-140110100175396010040blacknono200

289.18 €

1 7 Days 175140.01 to 220.00Antistatic140110100175400010040greyyesyes200

287.25 €

1 7 Days 175220.01 to 320.00Antistatic10085100200388512540blacknono250

288.73 €

1 7 Days 175220.01 to 320.00-10085100200389012540greyyesyes250

295.38 €

1 7 Days 175220.01 to 320.00-140110100200418012540blacknono250

296.87 €

1 7 Days 200220.01 to 320.00Antistatic140110125200418012540greyyesyes250

448.18 €

1 7 Days 200320.01 to 485.00Antistatic140110125245761016050blacknono400

454.73 €

1 7 Days 200320.01 to 485.00-140110125245762016050greyyesyes400

468.15 €

1 7 Days 200485.01 to 750.00-140110125265814020050blacknono500

475.34 €

1 7 Days 200485.01 to 750.00Antistatic140110125265814020050greyyesyes500

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Wheel Width B(mm) 40
Bearing type Ball bearing Material (details) Tread material: Rubber, Wheel body material: die-cast aluminium Material Rubber
Product type spring-loaded swivel castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 65 Shore A Wheel body color silver grey Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20

Tech Support