Wheel: ALEV series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LHF-ALEV 200K-SG
Part Number
|
---|
LHF-ALEV 200K-SG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
475.34 € | 1 | 7 Days | 200 | 485.01 to 750.00 | Antistatic | 140 | 110 | 125 | 265 | 8140 | 200 | 50 | grey | yes | yes | 500 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Aluminum | Wheel Width B(mm) | 40 |
---|---|---|---|---|---|
Bearing type | Ball bearing | Material (details) | Tread material: Rubber, Wheel body material: die-cast aluminium | Material | Rubber |
Product type | spring-loaded swivel castor | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 65 Shore A | Wheel body color | silver grey | Tread hydrolysis-resistant | no |
Rustproof | no | Maximum temperature resistance(°C) | 80 | Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Swivel Castor, LHF-ALEV Series, part number LHF-ALEV 200K-SG.
You can find the detail information about specifications and dimensions on part number LHF-ALEV 200K-SG.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Characteristics
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Non-staining
Non-marking
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LHF-ALEV 100K-1 |
LHF-ALEV 100K-1-SG |
LHF-ALEV 100K-3 |
LHF-ALEV 100K-3-SG |
LHF-ALEV 125K-1 |
LHF-ALEV 125K-1-SG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
279.57 € | 1 | 5 Days | 175 | 140.01 to 220.00 | Antistatic | 100 | 85 | 100 | 175 | 3710 | 100 | 40 | black | no | no | 200 | ||
281.05 € | 1 | 7 Days | 175 | 140.01 to 220.00 | - | 100 | 85 | 100 | 175 | 3714 | 100 | 40 | grey | yes | yes | 200 | ||
287.70 € | 1 | 7 Days | 175 | 140.01 to 220.00 | - | 140 | 110 | 100 | 175 | 3960 | 100 | 40 | black | no | no | 200 | ||
289.18 € | 1 | 7 Days | 175 | 140.01 to 220.00 | Antistatic | 140 | 110 | 100 | 175 | 4000 | 100 | 40 | grey | yes | yes | 200 | ||
287.25 € | 1 | 7 Days | 175 | 220.01 to 320.00 | Antistatic | 100 | 85 | 100 | 200 | 3885 | 125 | 40 | black | no | no | 250 | ||
288.73 € | 1 | 7 Days | 175 | 220.01 to 320.00 | - | 100 | 85 | 100 | 200 | 3890 | 125 | 40 | grey | yes | yes | 250 |