Pressed Steel Swivel Castor, LHF-ALTH Series (Part Numbers)

Pressed Steel Swivel Castor, LHF-ALTH Series
Pressed Steel Swivel Castor, Heavy Duty Design, with Steel Spring, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: LHF series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate
  • robust spring structure with steel spring
  • maintenance-free spring mechanism
  • double ball bearing in the swivel head
  • bolted and secured central kingpin, extremely strong
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats

Wheel: ALTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LHF-ALTH 101K-1-AS-FA
LHF-ALTH 101K-1-AS-FA-CO
LHF-ALTH 101K-1-FA
LHF-ALTH 101K-1-FA-CO
LHF-ALTH 101K-3-AS-FA
LHF-ALTH 101K-3-AS-FA-CO
LHF-ALTH 101K-3-FA
LHF-ALTH 101K-3-FA-CO
LHF-ALTH 125K-1-AS-FA
LHF-ALTH 125K-1-AS-FA-CO
LHF-ALTH 125K-1-FA
LHF-ALTH 125K-1-FA-CO
LHF-ALTH 125K-3-AS-FA
LHF-ALTH 125K-3-AS-FA-CO
LHF-ALTH 125K-3-FA
LHF-ALTH 125K-3-FA-CO
LHF-ALTH 160K
LHF-ALTH 160K-AS
LHF-ALTH 160K-AS-CO
LHF-ALTH 160K-CO
LHF-ALTH 200K
LHF-ALTH 200K-AS
LHF-ALTH 200K-AS-CO
LHF-ALTH 200K-CO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

337.34 €

1 7 Days 245320.01 to 485.00-1008516050175374810040grey350

350.70 €

1 23 Days 265320.01 to 485.00-1008520050175370810040grey350

304.24 €

1 5 Days 265320.01 to 485.00Antistatic1008520050175374810040light brown350

317.61 €

1 23 Days 265320.01 to 485.00Antistatic1008520050175370110040light brown350

345.47 €

1 7 Days 265320.01 to 485.00-14011020050175410010040grey350

358.84 €

1 23 Days 140320.01 to 485.00-14011010035175403510040grey350

312.39 €

1 7 Days 140320.01 to 485.00-14011010035175410010040light brown350

325.75 €

1 23 Days 140320.01 to 485.00-14011010035175402810040light brown350

343.91 €

1 7 Days 140320.01 to 485.00-1008510035200390012540grey350

364.95 €

1 23 Days 140320.01 to 485.00-1008510035200387012540grey350

310.40 €

1 7 Days 140320.01 to 485.00-1008510035200400012540light brown350

331.45 €

1 23 Days 140320.01 to 485.00-1008510035200388112540light brown350

352.05 €

1 7 Days 140320.01 to 485.00-14011010035200443112540grey350

373.10 €

1 23 Days 140320.01 to 485.00-14011010035200420012540grey350

318.53 €

1 7 Days 140320.01 to 485.00-14011010035200430012540light brown350

339.58 €

1 23 Days 140320.01 to 485.00-14011010035200421112540light brown350

475.54 €

1 7 Days 140485.01 to 750.00-14011010035245760016050light brown750

511.40 €

1 7 Days 140485.01 to 750.00-14011010035245760016050grey750

519.65 €

1 23 Days 140485.01 to 750.00-14011010035245769416050grey750

483.78 €

1 23 Days 140485.01 to 750.00-14011010035245767016050light brown750

495.90 €

1 7 Days 140750.01 or More-14011010035265800020050light brown800

532.62 €

1 7 Days 140750.01 or More-14011010035265803120050grey800

537.74 €

1 23 Days 140750.01 or More-14011010035265823220050grey800

501.01 €

1 23 Days 140750.01 or More-14011010035265823820050light brown800

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Product type spring-loaded swivel castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 92 Shore A
Wheel body color silver grey Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

Tech Support