Pressed Steel Swivel Castor, LH-GTH Series (Part Numbers)

Pressed Steel Swivel Castor, LH-GTH Series
Pressed Steel Swivel Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Cast Iron Wheel Centre

Bracket: LH series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate
  • double ball bearing in the swivel head
  • bolted and secured central kingpin, extremely strong
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats

Wheel: GTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: rugged grey cast iron, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LH-GTH 100K-1
LH-GTH 100K-1-FI
LH-GTH 100K-1-FI-FS
LH-GTH 100K-1-FS
LH-GTH 100K-1-ST
LH-GTH 100K-1-ST-FS
LH-GTH 100K-3
LH-GTH 100K-3-FI
LH-GTH 100K-3-FI-FS
LH-GTH 100K-3-FS
LH-GTH 100K-3-ST
LH-GTH 100K-3-ST-FS
LH-GTH 125K-1
LH-GTH 125K-1-FI
LH-GTH 125K-1-FI-FS
LH-GTH 125K-1-FS
LH-GTH 125K-1-ST
LH-GTH 125K-1-ST-FS
LH-GTH 125K-3
LH-GTH 125K-3-FI
LH-GTH 125K-3-FI-FS
LH-GTH 125K-3-FS
LH-GTH 125K-3-ST
LH-GTH 125K-3-ST-FS
LH-GTH 127K
LH-GTH 127K-FI
LH-GTH 127K-FI-FS
LH-GTH 127K-FS
LH-GTH 127K-ST
LH-GTH 127K-ST-FS
LH-GTH 150K
LH-GTH 150K-FI
LH-GTH 150K-FI-FS
LH-GTH 150K-FS
LH-GTH 150K-ST
LH-GTH 150K-ST-FS
LH-GTH 160K
LH-GTH 160K-CS13
LH-GTH 160K-CS13-FS
LH-GTH 160K-FI
LH-GTH 160K-FI-FS
LH-GTH 160K-FS
LH-GTH 160K-IS
LH-GTH 160K-IS-FS
LH-GTH 160K-ST
LH-GTH 160K-ST-FS
LH-GTH 175K
LH-GTH 175K-FI
LH-GTH 175K-FI-FS
LH-GTH 175K-FS
LH-GTH 175K-ST
LH-GTH 175K-ST-FS
LH-GTH 200K
LH-GTH 200K-CS13
LH-GTH 200K-CS13-FS
LH-GTH 200K-FI
LH-GTH 200K-FI-FS
LH-GTH 200K-FS
LH-GTH 200K-IS
LH-GTH 200K-IS-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

143.46 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165320.01 to 485.00-1008512540swivel castor140234010040450

178.20 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165320.01 to 485.00-1008512540swivel castor with brake140267210040450

214.77 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165320.01 to 485.00-1008512540swivel castor with brake140289010040450

180.03 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165320.01 to 485.00-1008512540swivel castor140258410040450

182.96 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.00-1008512550swivel castor with brake140259010040450

219.53 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.00-1008512550swivel castor with brake140285010040450

151.31 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.00-14011012550swivel castor140267810040450

188.92 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140320.01 to 485.00-14011010040swivel castor with brake140297910040450

225.50 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.00-14011012550swivel castor with brake140321810040450

187.88 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.00-14011012550swivel castor140292310040450

190.81 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.00-14011012550swivel castor with brake140295010040450

227.40 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197320.01 to 485.00-14011015050swivel castor with brake140313010040450

156.85 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197485.01 to 750.00-1008515050swivel castor165278012540550

190.60 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197485.01 to 750.00-1008515050swivel castor with brake165312512540550

227.19 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197485.01 to 750.00-1008515050swivel castor with brake165335012540550

193.44 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197485.01 to 750.00-1008515050swivel castor165306612540550

196.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197485.01 to 750.00-1008515050swivel castor with brake165302212540550

232.94 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00-1008516050swivel castor with brake165330012540550

163.73 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00-14011016050swivel castor165311712540550

201.34 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00-14011016050swivel castor with brake165345312540550

237.90 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00-14011016050swivel castor with brake165367012540550

200.32 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00-14011016050swivel castor165340012540550

203.25 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00-14011016050swivel castor with brake165335612540550

239.82 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type219485.01 to 750.00-14011016050swivel castor with brake165362212540550

213.94 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type219485.01 to 750.00-14011016050swivel castor170465012550700

249.86 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00-14011016050swivel castor with brake170533012550700

294.80 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00-14011016050swivel castor with brake170585012550700

258.87 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type220485.01 to 750.00-14011017550swivel castor170500012550700

260.02 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type220485.01 to 750.00-14011017550swivel castor with brake170524712550700

304.95 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type220485.01 to 750.00-14011017550swivel castor with brake170572212550700

231.99 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type220750.01 or More-14011017550swivel castor197538115050800

264.38 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type220750.01 or More-14011017550swivel castor with brake197603515050800

309.85 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type220750.01 or More-14011017550swivel castor with brake197660915050800

277.43 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More-14011020050swivel castor197599015050800

278.07 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More-14011020050swivel castor with brake197597015050800

323.52 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More-14011020050swivel castor with brake197664015050800

235.55 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More-14011020050swivel castor202543516050800

317.45 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More-14011020050swivel castor with brake202558916050800

362.91 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More-14011020050swivel castor with brake202627616050800

267.96 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type262750.01 or More-14011020050swivel castor with brake202612716050800

313.44 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type262750.01 or More-14011020050swivel castor with brake202673516050800

281.02 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More-14011020050swivel castor202605016050800

326.92 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More-14011020050swivel castor219638516050800

372.36 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More-14011020080swivel castor219700016050800

281.64 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More-14011020080swivel castor with brake202605316050800

327.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type262750.01 or More-14011020080swivel castor with brake202665816050800

262.38 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type262750.01 or More-14011020080swivel castor220620017550875

291.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More-14011020080swivel castor with brake220672017550875

338.08 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More-14011020080swivel castor with brake220755317550875

308.88 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type295750.01 or More-14011025060swivel castor220695517550875

308.47 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type295750.01 or More-14011025060swivel castor with brake220678317550875

354.96 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type295750.01 or More-14011025060swivel castor with brake220757017550875

256.40 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type295750.01 or More-14011025060swivel castor245648020050900

338.30 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More-14011010037swivel castor with brake245670020050900

384.80 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or MoreConductivity14011010037swivel castor with brake245740320050900

291.18 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or MoreConductivity14011010037swivel castor with brake245721720050900

337.69 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or MoreConductivity14011010037swivel castor with brake245794320050900

302.90 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or MoreConductivity14011010037swivel castor245716320050900

347.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More-14011010037swivel castor262753920050900

394.25 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More-14011010037swivel castor262819620050900

Loading...

Basic information

Wheel Material Others Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron
Material Polyurethane Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 92 Shore A Tread color light brown Wheel body color silver
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support