Wheel: PHN series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LI-PHN 150HK
Part Number
|
---|
LI-PHN 150HK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Maximum temperature resistance (°C) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
220.64 € | 1 | 7 Days | 125 | 220.01 to 320.00 | 140 | 110 | 100 | 30 | Ball bearing | 190 | 3098 | 150 | 50 | 250 | -25 | 300 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Wheel Characteristics | Heat Resistance |
---|---|---|---|---|---|
Material (details) | Tread material: Synthetic, Wheel body material: Blickle TempLine® Classic phenolic resin | Material | Synthetic | Product type | swivel castor |
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 90 Shore D |
Tread color | black | Wheel body color | black | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | no | Non-marking | no |
This page is Pressed Steel Swivel Castor, LI-PHN Series, part number LI-PHN 150HK.
You can find the detail information about specifications and dimensions on part number LI-PHN 150HK.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Maximum temperature resistance(°C)
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LI-PHN 102IK |
LI-PHN 125G |
LI-PHN 125HK |
LI-PHN 150IK |
LI-PHN 200G |
LI-PHN 81G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Maximum temperature resistance (°C) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
124.20 € | 1 | 7 Days | 235 | 140.01 to 220.00 | 100 | 85 | 200 | 50 | Ball bearing | 125 | 1076 | 100 | 38 | 260 | -35 | 150 | ||
85.93 € | 1 | 7 Days | 235 | 140.01 to 220.00 | 100 | 85 | 200 | 50 | plain bore | 150 | 947 | 125 | 40 | 260 | -35 | 150 | ||
136.97 € | 1 | 7 Days | 102 | 140.01 to 220.00 | 100 | 85 | 80 | 32 | Ball bearing | 150 | 1345 | 125 | 40 | 250 | -25 | 150 | ||
244.39 € | 1 | 7 Days | 150 | 220.01 to 320.00 | 140 | 110 | 125 | 40 | Ball bearing | 190 | 3093 | 150 | 50 | 260 | -35 | 300 | ||
240.52 € | 1 | 7 Days | 150 | 320.01 to 485.00 | 140 | 110 | 125 | 40 | plain bore | 235 | 4138 | 200 | 50 | 230 | -30 | 350 | ||
41.10 € | 1 | 5 Days | 190 | 80.01 to 140.00 | 100 | 85 | 150 | 50 | plain bore | 102 | 587 | 80 | 32 | 260 | -35 | 100 |