Wheel: POH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LIR-POH 81G-FI
Part Number
|
---|
LIR-POH 81G-FI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.70 € | 1 | 23 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 125 | 100 | 30 | plain bore | swivel castor with brake | 102 | 626 | 80 | 32 |
Loading...
Load Range(daN) | 140.01 to 220.00 | Wheel Material | Engineering Plastics | Wheel Characteristics | Heat Resistance |
---|---|---|---|---|---|
Plate Length L(mm) | 70 | Material (details) | Tread material: Synthetic, Wheel body material: highly heat-resistant Blickle TempLine® PerformanceLight nylon | Material | Synthetic |
Suitable for autoclaves | no | Mounting type | bolt hole | Tread and tyre hardness | 85 Shore D |
Tread color | natural | Wheel body color | natural | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 170 | Minimum temperature resistance(°C) | -25 | Load capacity at 4 km/h(kg) | 150 |
This page is Pressed Steel Swivel Castor, LIR-POH Series, part number LIR-POH 81G-FI.
You can find the detail information about specifications and dimensions on part number LIR-POH 81G-FI.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LIR-POH 100G |
LIR-POH 100G-FI |
LIR-POH 102G |
LIR-POH 102G-FI |
LIR-POH 102HK |
LIR-POH 102HK-FI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.31 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 150 | 125 | 40 | plain bore | swivel castor | 125 | 571 | 100 | 30 | ||
65.85 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 150 | 125 | 40 | plain bore | swivel castor with brake | 125 | 679 | 100 | 30 | ||
50.05 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 150 | 125 | 40 | plain bore | swivel castor | 125 | 612 | 100 | 38 | ||
71.59 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 102 | 80 | 32 | plain bore | swivel castor with brake | 125 | 720 | 100 | 38 | ||
70.15 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 102 | 80 | 32 | Ball bearing | swivel castor | 125 | 779 | 100 | 38 | ||
92.27 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 125 | 100 | 40 | Ball bearing | swivel castor with brake | 125 | 887 | 100 | 38 |