Pressed Steel Swivel Castor, LIR-VEHI Series (Part Numbers)

Pressed Steel Swivel Castor, LIR-VEHI Series
Pressed Steel Swivel Castor, with Bolt Hole, Heat-Resistant, Blickle Templine® Wheel Basic, with Solid Rubber Tyres, with Pressed Steel Rim, Heat-Resistant

Bracket: LIR series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • smooth rolling characteristic and low wear, increased service life
  • swivel head play is set specifically for high-temperature applications
  • highly heat-resistant grease

Wheel: VEHI series

  • tyre: highly heat-resistant solid rubber, hardness 80 Shore A, colour black
  • rim: pressed steel, zinc-plated, blue-passivated, Cr6-free

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +200 °C
  • majority of tyre flattening recovers when in motion under load

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LIR-VEHI 100R
LIR-VEHI 100R-FI
LIR-VEHI 125R
LIR-VEHI 125R-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

51.75 €

1 5 Days 12535.01 to 80.0010038swivel castor1257261003065

73.34 €

1 7 Days 15035.01 to 80.0012540swivel castor with brake1258481003065

66.98 €

1 7 Days 19080.01 to 140.0015050swivel castor1509201253890

84.68 €

1 7 Days 23580.01 to 140.0020050swivel castor with brake15010611253890

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Wheel Material Steel Wheel Characteristics Heat Resistance
Plate Length L(mm) 70 Bearing type roller bearing Material (details) Tread material: Rubber, Wheel body material: pressed steel
Material Rubber Suitable for autoclaves no Mounting type bolt hole
Tread and tyre hardness 80 Shore A Tread color black Tread hydrolysis-resistant no
Non-staining no Rustproof no Non-marking no
Maximum temperature resistance(°C) 200 Minimum temperature resistance(°C) -25

Tech Support