Wheel: POH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LIX-POH 200G
Part Number
|
---|
LIX-POH 200G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
269.00 € | 1 | 23 Days | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | 235 | 320.01 to 485.00 | 140 | 110 | 200 | 50 | plain bore | swivel castor | 235 | 2375 | 200 | 50 | 350 |
Loading...
Wheel Material | Engineering Plastics | Wheel Characteristics | Heat Resistance | Material (details) | Tread material: Synthetic, Wheel body material: highly heat-resistant Blickle TempLine® PerformanceLight nylon |
---|---|---|---|---|---|
Material | Synthetic | Suitable for autoclaves | yes | Mounting type | top plate |
Tread and tyre hardness | 85 Shore D | Tread color | natural | Wheel body color | natural |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | yes |
Non-marking | yes | Maximum temperature resistance(°C) | 170 | Minimum temperature resistance(°C) | -25 |
This page is Stainless Steel Swivel Castor, LIX-POH Series, part number LIX-POH 200G.
You can find the detail information about specifications and dimensions on part number LIX-POH 200G.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LIX-POH 100G-OF |
LIX-POH 125G |
LIX-POH 125G-FI |
LIX-POH 200G-FI |
LIX-POH 200HXK |
LIX-POH 200HXK-FI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99.35 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 190 | 140.01 to 220.00 | 100 | 85 | 150 | 50 | plain bore | swivel castor | 125 | 640 | 100 | 30 | 150 | ||
103.75 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 190 | 140.01 to 220.00 | 100 | 85 | 150 | 50 | plain bore | swivel castor | 150 | 810 | 125 | 40 | 150 | ||
130.01 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 190 | 140.01 to 220.00 | 100 | 85 | 150 | 50 | plain bore | swivel castor with brake | 150 | 962 | 125 | 40 | 150 | ||
321.58 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 102 | 320.01 to 485.00 | 140 | 110 | 80 | 32 | plain bore | swivel castor with brake | 235 | 2864 | 200 | 50 | 350 | ||
334.70 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 102 | 320.01 to 485.00 | 140 | 110 | 80 | 32 | Ball bearing | swivel castor | 235 | 2675 | 200 | 50 | 350 | ||
385.70 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 125 | 320.01 to 485.00 | 140 | 110 | 100 | 40 | Ball bearing | swivel castor with brake | 235 | 3138 | 200 | 50 | 350 |