Wheel: PUA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LKDB-PUA 50G-RA-ES
Part Number
|
---|
LKDB-PUA 50G-RA-ES |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Material | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Material (details) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Mounting type | Tread and tyre hardness | Tread hydrolysis-resistant | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.19 € | 1 | 5 Days | 121 | 35.01 to 80.00 | Others | - | - | - | 100 | 18 | - | 58 | 122 | 50 | plug-in pin | 92 Shore A | - | 50 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Bearing type | plain bore | Material | Polyurethane |
---|---|---|---|---|---|
Product type | twin wheel swivel castor | Suitable for autoclaves | no | Tread color | black RAL 9005 |
Wheel body color | black RAL 9005 | Non-staining | yes | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 70 | Minimum temperature resistance(°C) | -20 |
This page is Synthetic Twin Wheel Swivel Castor, LKDB-PUA Series, part number LKDB-PUA 50G-RA-ES.
You can find the detail information about specifications and dimensions on part number LKDB-PUA 50G-RA-ES.
Configure
Basic Attributes
Wheel Characteristics
Plate Length L(mm)
Plate Width W(mm)
Material (details)
Tread hydrolysis-resistant
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Material
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Mounting type
Tread and tyre hardness
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LKDB-PUA 100G-P23 |
LKDB-PUA 100G-RA |
LKDB-PUA 100G-RA-ELS |
LKDB-PUA 50G-RA-P20 |
LKDB-PUA 75G |
LKDB-PUA 75G-ELS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Material | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Material (details) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Mounting type | Tread and tyre hardness | Tread hydrolysis-resistant | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.70 € | 1 | 5 Days | 80 | 80.01 to 140.00 | Engineering Plastics | Conductivity | 60 | 60 | 75 | 15 | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 | 123 | 453 | 100 | top plate | 92 Shore A | - | 110 | ||
52.25 € | 1 | 5 Days | 88 | 80.01 to 140.00 | Engineering Plastics | Conductivity | - | - | 75 | 15 | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 | 121 | 426 | 100 | threaded pin | 92 Shore A | - | 110 | ||
69.13 € | 1 | 5 Days | 80 | 80.01 to 140.00 | Engineering Plastics | - | - | - | 75 | 15 | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 | 121 | 439 | 100 | threaded pin | 98 Shore A | - | 110 | ||
13.53 € | 1 | 5 Days | 121 | 35.01 to 80.00 | Others | Conductivity | 38 | 38 | 100 | 18 | - | 66 | 136 | 50 | top plate | 92 Shore A | - | 50 | ||
19.44 € | 1 | 5 Days | 121 | 35.01 to 80.00 | Engineering Plastics | - | - | - | 100 | 18 | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 | 83 | 149 | 75 | threaded pin | 92 Shore A | - | 75 | ||
32.50 € | 1 | 5 Days | 121 | 35.01 to 80.00 | Engineering Plastics | Conductivity | - | - | 100 | 18 | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 | 83 | 160 | 75 | threaded pin | 98 Shore A | - | 75 |