Synthetic Twin Wheel Swivel Castor, LKDB-PUA Series (Part Numbers)

Synthetic Twin Wheel Swivel Castor, LKDB-PUA Series
Synthetic Twin Wheel Swivel Castor, Wheel, with Thermoplastic Polyurethane Tread, with Nylon Wheel Centre

Bracket: LKDB series

  • high-quality nylon 6, impact resistant
  • high-quality synthetic plain bore in the swivel head
  • colour black RAL 9005

Wheel: PUA series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 92 Shore A, colour black, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour black RAL 9005

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +80 °C, reduced load capacity over +30 °C
  • Castors are not approved for office chairs.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKDB-PUA 50G
LKDB-PUA 50G-ELS
LKDB-PUA 50G-ELS-ES
LKDB-PUA 50G-ELS-P20
LKDB-PUA 50G-ES
LKDB-PUA 50G-P20
LKDB-PUA 50G-RA
LKDB-PUA 50G-RA-ELS
LKDB-PUA 50G-RA-ELS-ES
LKDB-PUA 50G-RA-ELS-P20
LKDB-PUA 50G-RA-ES
LKDB-PUA 50G-RA-P20
LKDB-PUA 75G
LKDB-PUA 75G-ELS
LKDB-PUA 75G-ELS-ES
LKDB-PUA 75G-ELS-P20
LKDB-PUA 75G-ELS-P23
LKDB-PUA 75G-ES
LKDB-PUA 75G-P20
LKDB-PUA 75G-P23
LKDB-PUA 75G-RA
LKDB-PUA 75G-RA-ELS
LKDB-PUA 75G-RA-ELS-ES
LKDB-PUA 75G-RA-ELS-P20
LKDB-PUA 75G-RA-ELS-P23
LKDB-PUA 75G-RA-ES
LKDB-PUA 75G-RA-P20
LKDB-PUA 75G-RA-P23
LKDB-PUA 100G
LKDB-PUA 100G-ELS
LKDB-PUA 100G-ELS-P23
LKDB-PUA 100G-P23
LKDB-PUA 100G-RA
LKDB-PUA 100G-RA-ELS
LKDB-PUA 100G-RA-ELS-P23
LKDB-PUA 100G-RA-P23
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Material Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Material (details) Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Mounting type Tread and tyre hardness Tread hydrolysis-resistant Load capacity at 3 km/h
(kg)

9.88 €

1 5 Days 8335.01 to 80.00Others---7515-6110350threaded pin92 Shore A-50

19.87 €

1 5 Days 8335.01 to 80.00OthersConductivity--7515-6110650threaded pin98 Shore A-50

20.48 €

1 5 Days 8035.01 to 80.00OthersConductivity--7515-5811250plug-in pin98 Shore A-50

20.85 €

1 23 Days 8835.01 to 80.00OthersConductivity38387515-6612750top plate98 Shore A-50

10.50 €

1 5 Days 8035.01 to 80.00Others---7515-5810950plug-in pin92 Shore A-50

10.87 €

1 5 Days 8835.01 to 80.00Others-38387515-6612350top plate92 Shore A-50

12.55 €

1 5 Days 8835.01 to 80.00Others---7515-6111150threaded pin92 Shore A-50

22.54 €

1 5 Days 12135.01 to 80.00Others---10018-6111350threaded pin98 Shore A-50

23.16 €

1 23 Days 12135.01 to 80.00Others---10018-5812050plug-in pin98 Shore A-50

23.52 €

1 23 Days 12135.01 to 80.00OthersConductivity383810018-6613550top plate98 Shore A-50

13.19 €

1 5 Days 12135.01 to 80.00Others---10018-5812250plug-in pin92 Shore A-50

13.53 €

1 5 Days 12135.01 to 80.00OthersConductivity383810018-6613650top plate92 Shore A-50

19.44 €

1 5 Days 12135.01 to 80.00Engineering Plastics---10018Tread material: Polyurethane, Wheel body material: high-quality nylon 68314975threaded pin92 Shore A-75

32.50 €

1 5 Days 12135.01 to 80.00Engineering PlasticsConductivity--10018Tread material: Polyurethane, Wheel body material: high-quality nylon 68316075threaded pin98 Shore A-75

33.13 €

1 23 Days 12135.01 to 80.00Engineering Plastics---10018Tread material: Polyurethane, Wheel body material: high-quality nylon 68016175plug-in pin98 Shore A-75

33.48 €

1 23 Days 24535.01 to 80.00Engineering Plastics-383820050Tread material: Polyurethane, Wheel body material: high-quality nylon 68822175top plate98 Shore A-75

35.97 €

1 5 Days 12135.01 to 80.00Engineering PlasticsConductivity606010018Tread material: Polyurethane, Wheel body material: high-quality nylon 68822675top plate98 Shore A-75

20.06 €

1 5 Days 12135.01 to 80.00Engineering PlasticsConductivity--10018Tread material: Polyurethane, Wheel body material: high-quality nylon 68015575plug-in pin92 Shore A-75

20.42 €

1 23 Days 12135.01 to 80.00Engineering PlasticsConductivity383810018Tread material: Polyurethane, Wheel body material: high-quality nylon 68818075top plate92 Shore A-75

22.90 €

1 5 Days 12135.01 to 80.00Engineering PlasticsConductivity606010018Tread material: Polyurethane, Wheel body material: high-quality nylon 68822175top plate92 Shore Ano75

23.25 €

1 5 Days 12135.01 to 80.00Engineering PlasticsConductivity--10018Tread material: Polyurethane, Wheel body material: high-quality nylon 68316875threaded pin92 Shore A-75

36.32 €

1 5 Days 12135.01 to 80.00Engineering PlasticsConductivity--10018Tread material: Polyurethane, Wheel body material: high-quality nylon 68317475threaded pin98 Shore A-75

36.95 €

1 23 Days 12135.01 to 80.00Engineering Plastics---10018Tread material: Polyurethane, Wheel body material: high-quality nylon 68017975plug-in pin98 Shore A-75

37.30 €

1 23 Days 24535.01 to 80.00Engineering Plastics-383820050Tread material: Polyurethane, Wheel body material: high-quality nylon 68823575top plate98 Shore A-75

39.78 €

1 23 Days 12135.01 to 80.00Engineering PlasticsConductivity606010018Tread material: Polyurethane, Wheel body material: high-quality nylon 68824475top plate98 Shore A-75

23.88 €

1 5 Days 12135.01 to 80.00Engineering PlasticsConductivity--10018Tread material: Polyurethane, Wheel body material: high-quality nylon 68017375plug-in pin92 Shore A-75

24.24 €

1 23 Days 12135.01 to 80.00Engineering PlasticsConductivity383810018Tread material: Polyurethane, Wheel body material: high-quality nylon 68823575top plate92 Shore A-75

26.72 €

1 5 Days 12135.01 to 80.00Engineering PlasticsConductivity606010018Tread material: Polyurethane, Wheel body material: high-quality nylon 68823575top plate92 Shore A-75

38.23 €

1 23 Days 6680.01 to 140.00Engineering Plastics---5012Tread material: Polyurethane, Wheel body material: high-quality nylon 6121369100threaded pin92 Shore A-110

55.10 €

1 5 Days 8380.01 to 140.00Engineering Plastics---7515Tread material: Polyurethane, Wheel body material: high-quality nylon 6121386100threaded pin98 Shore A-110

58.56 €

1 23 Days 8380.01 to 140.00Engineering PlasticsConductivity60607515Tread material: Polyurethane, Wheel body material: high-quality nylon 6123464100top plate98 Shore A-110

41.70 €

1 5 Days 8080.01 to 140.00Engineering PlasticsConductivity60607515Tread material: Polyurethane, Wheel body material: high-quality nylon 6123453100top plate92 Shore A-110

52.25 €

1 5 Days 8880.01 to 140.00Engineering PlasticsConductivity--7515Tread material: Polyurethane, Wheel body material: high-quality nylon 6121426100threaded pin92 Shore A-110

69.13 €

1 5 Days 8080.01 to 140.00Engineering Plastics---7515Tread material: Polyurethane, Wheel body material: high-quality nylon 6121439100threaded pin98 Shore A-110

72.60 €

1 23 Days 8880.01 to 140.00Engineering Plastics-60607515Tread material: Polyurethane, Wheel body material: high-quality nylon 6123516100top plate98 Shore A-110

55.72 €

1 5 Days 8880.01 to 140.00Engineering Plastics-60607515Tread material: Polyurethane, Wheel body material: high-quality nylon 6123505100top plate92 Shore A-110

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Bearing type plain bore Material Polyurethane
Product type twin wheel swivel castor Suitable for autoclaves no Tread color black RAL 9005
Wheel body color black RAL 9005 Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support