Wheel: PUA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LKDB-PUA 50G-ELS
Part Number
|
---|
LKDB-PUA 50G-ELS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Material | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Material (details) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Mounting type | Tread and tyre hardness | Tread hydrolysis-resistant | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.87 € | 1 | 5 Days | 83 | 35.01 to 80.00 | Others | Conductivity | - | - | 75 | 15 | - | 61 | 106 | 50 | threaded pin | 98 Shore A | - | 50 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Bearing type | plain bore | Material | Polyurethane |
---|---|---|---|---|---|
Product type | twin wheel swivel castor | Suitable for autoclaves | no | Tread color | black RAL 9005 |
Wheel body color | black RAL 9005 | Non-staining | yes | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 70 | Minimum temperature resistance(°C) | -20 |
This page is Synthetic Twin Wheel Swivel Castor, LKDB-PUA Series, part number LKDB-PUA 50G-ELS.
You can find the detail information about specifications and dimensions on part number LKDB-PUA 50G-ELS.
Configure
Basic Attributes
Plate Length L(mm)
Plate Width W(mm)
Material (details)
Tread hydrolysis-resistant
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Material
Wheel Characteristics
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Mounting type
Tread and tyre hardness
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LKDB-PUA 100G-P23 |
LKDB-PUA 100G-RA |
LKDB-PUA 100G-RA-ELS |
LKDB-PUA 50G-ELS-ES |
LKDB-PUA 50G-ELS-P20 |
LKDB-PUA 50G-ES |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Material | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Material (details) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Mounting type | Tread and tyre hardness | Tread hydrolysis-resistant | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.70 € | 1 | 5 Days | 80 | 80.01 to 140.00 | Engineering Plastics | Conductivity | 60 | 60 | 75 | 15 | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 | 123 | 453 | 100 | top plate | 92 Shore A | - | 110 | ||
52.25 € | 1 | 5 Days | 88 | 80.01 to 140.00 | Engineering Plastics | Conductivity | - | - | 75 | 15 | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 | 121 | 426 | 100 | threaded pin | 92 Shore A | - | 110 | ||
69.13 € | 1 | 5 Days | 80 | 80.01 to 140.00 | Engineering Plastics | - | - | - | 75 | 15 | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 | 121 | 439 | 100 | threaded pin | 98 Shore A | - | 110 | ||
20.48 € | 1 | 5 Days | 80 | 35.01 to 80.00 | Others | Conductivity | - | - | 75 | 15 | - | 58 | 112 | 50 | plug-in pin | 98 Shore A | - | 50 | ||
20.85 € | 1 | 23 Days | 88 | 35.01 to 80.00 | Others | Conductivity | 38 | 38 | 75 | 15 | - | 66 | 127 | 50 | top plate | 98 Shore A | - | 50 | ||
10.50 € | 1 | 5 Days | 80 | 35.01 to 80.00 | Others | - | - | - | 75 | 15 | - | 58 | 109 | 50 | plug-in pin | 92 Shore A | - | 50 |