Wheel: TPA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LKFG-TPA 126KF
Part Number
|
---|
LKFG-TPA 126KF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Mounting type | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.54 € | 1 | 23 Days | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | 130 | 55 | - | 100 | 37 | Ball bearing (C) | swivel castor | 160 | 501 | bolt hole | 110 |
Loading...
Load Range(daN) | 80.01 to 140.00 | Wheel Material | Engineering Plastics | Material (details) | Tread material: Rubber, Wheel body material: high-quality polypropylene |
---|---|---|---|---|---|
Material | Rubber | Wheel diameter(mm) | 125 | Wheel width(mm) | 32 |
Suitable for autoclaves | no | Tread and tyre hardness | 85 Shore A | Tread color | grey |
Wheel body color | silver grey RAL 7001 | Tread hydrolysis-resistant | no | Non-staining | no |
Rustproof | no | Non-marking | yes | Maximum temperature resistance(°C) | 50 |
Minimum temperature resistance(°C) | -20 |
This page is Blickle Synthetic Swivel Castor Flow, LKFG-TPA Series, part number LKFG-TPA 126KF.
You can find the detail information about specifications and dimensions on part number LKFG-TPA 126KF.
Configure
Basic Attributes
Caster Type
Plate Width W(mm)
Type
Mounting Height H(mm)
Plate Length L(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Mounting type
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LKFG-TPA 126G-FI |
LKFG-TPA 126G-FI-P25 |
LKFG-TPA 126G-P25 |
LKFG-TPA 126KF-11 |
LKFG-TPA 126KF-11-FI |
LKFG-TPA 126KF-FI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Mounting type | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.65 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 130 | 55 | - | 100 | 35 | Ball bearing | swivel castor with brake | 160 | 488 | bolt hole | 110 | ||
31.03 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 130 | 90 | 66 | 100 | 35 | Ball bearing | swivel castor with brake | 161 | 548 | top plate | 110 | ||
26.83 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 130 | 90 | 66 | 100 | 35 | Ball bearing | swivel castor | 161 | 490 | top plate | 110 | ||
30.54 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 130 | 55 | - | 100 | 35 | Ball bearing (C) | swivel castor | 160 | 499 | bolt hole | 110 | ||
34.80 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 130 | 55 | - | 100 | 35 | Ball bearing | swivel castor | 160 | 557 | bolt hole | 110 | ||
34.80 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 130 | 55 | - | 100 | 37 | Ball bearing | swivel castor | 160 | 558 | bolt hole | 110 |