Light Duty Swivel Castor, LKRA-VSTH Series (Part Numbers)

Light Duty Swivel Castor, LKRA-VSTH Series
Light Duty Swivel Castor, with Bolt Hole Fitting, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Steel Wheel Centre, LKRA-VSTH Series

Bracket: LKRA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: VSTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: steel

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKRA-VSTH 50K
LKRA-VSTH 50K-GS12
LKRA-VSTH 50K-RA
LKRA-VSTH 50K-RA-GS12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Weight
(g)
Mounting type

43.50 €

1 5 Days 705033swivel castor520bolt hole

47.18 €

1 5 Days 13010030swivel castor545threaded pin

48.59 €

1 23 Days 13010030swivel castor with brake573bolt hole

52.28 €

1 23 Days 13010030swivel castor with brake594threaded pin

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 140.01 to 220.00 Wheel Material Steel
Plate Length L(mm) 57 Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: steel
Material Polyurethane Total height(mm) 70 Wheel diameter(mm) 50
Wheel width(mm) 33 Suitable for autoclaves no Tread and tyre hardness 92 Shore A
Tread color light brown Wheel body color silver Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20 Load capacity at 3 km/h(kg) 150

Tech Support