Wheel: PATH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LKRXA-PATH 101G-11-FI-EXR12
Part Number
|
---|
LKRXA-PATH 101G-11-FI-EXR12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Mounting type | Rustproof | Minimum temperature resistance (°C) | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
97.31 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 136 | - | 100 | plain bore | swivel castor with brake | 136 | 663 | 100 | expander | yes | -25 | 120 |
Loading...
Load Range(daN) | 80.01 to 140.00 | Wheel Material | Engineering Plastics | Plate Length L(mm) | 57 |
---|---|---|---|---|---|
Wheel Width B(mm) | 32 | Material (details) | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 | Material | Polyurethane |
Wheel width(mm) | 32 | Suitable for autoclaves | no | Tread and tyre hardness | 94 Shore A |
Tread color | dark grey | Wheel body color | silver grey | Tread hydrolysis-resistant | no |
Non-staining | yes | Non-marking | yes | Maximum temperature resistance(°C) | 70 |
This page is Stainless Steel Light Duty Swivel Castor, LKRXA-PATH Series, part number LKRXA-PATH 101G-11-FI-EXR12.
You can find the detail information about specifications and dimensions on part number LKRXA-PATH 101G-11-FI-EXR12.
Configure
Basic Attributes
Caster Type
Wheel Characteristics
Type
Mounting Height H(mm)
Wheel Dia. D(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Mounting type
Rustproof
Minimum temperature resistance(°C)
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LKRXA-PATH 101G-11-EXR13 |
LKRXA-PATH 101G-11-EXR14 |
LKRXA-PATH 101G-11-EXR15 |
LKRXA-PATH 101G-11-FI-EXR13 |
LKRXA-PATH 101G-11-FI-EXR14 |
LKRXA-PATH 101G-11-FI-EXR15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Mounting type | Rustproof | Minimum temperature resistance (°C) | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.40 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 136 | - | 100 | plain bore | swivel castor | 136 | 591 | 100 | expander | yes | -25 | 120 | ||
82.40 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 133 | - | 100 | plain bore | swivel castor | 136 | 606 | 100 | expander | yes | -25 | 120 | ||
82.40 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 133 | - | 100 | plain bore | swivel castor | 136 | 613 | 100 | expander | yes | -25 | 120 | ||
97.31 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 136 | - | 100 | plain bore | swivel castor with brake | 136 | 670 | 100 | expander | yes | -25 | 120 | ||
97.31 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 136 | - | 100 | plain bore | swivel castor with brake | 136 | 685 | 100 | expander | yes | -25 | 120 | ||
97.31 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 136 | - | 100 | plain bore | swivel castor with brake | 136 | 692 | 100 | expander | yes | -25 | 120 |