Stainless Steel Light Duty Swivel Castor, LKRXA-TPA Series (Part Numbers)

Stainless Steel Light Duty Swivel Castor, LKRXA-TPA Series
Stainless Steel Light Duty Swivel Castor, with Bolt Hole, Wheel, with Thermoplastic Rubber Tread, with Polypropylene Wheel Centre, LKRXA-TPA Series

Bracket: LKRXA series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: TPA series

  • tread: high-quality thermoplastic rubber-elastomer (TPE), hardness 85 Shore A, colour grey, non-marking, oil containing
  • wheel centre: high-quality polypropylene, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C
  • tread contains oil, may stain sensitive surfaces. alternatives: series VPA, VPP, POES, POEV, PATH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKRXA-TPA 80G
LKRXA-TPA 80G-11
LKRXA-TPA 80G-11-ELS
LKRXA-TPA 80G-11-EXR12
LKRXA-TPA 80G-11-EXR13
LKRXA-TPA 80G-11-EXR14
LKRXA-TPA 80G-11-EXR15
LKRXA-TPA 80G-11-EXV12
LKRXA-TPA 80G-11-EXV13
LKRXA-TPA 80G-11-EXV14
LKRXA-TPA 80G-11-EXV15
LKRXA-TPA 80G-11-EXV17
LKRXA-TPA 80G-11-EXV18
LKRXA-TPA 80G-11-FI
LKRXA-TPA 80G-11-FI-ELS
LKRXA-TPA 80G-11-FI-EXR12
LKRXA-TPA 80G-11-FI-EXR13
LKRXA-TPA 80G-11-FI-EXR14
LKRXA-TPA 80G-11-FI-EXR15
LKRXA-TPA 80G-11-FI-EXV12
LKRXA-TPA 80G-11-FI-EXV13
LKRXA-TPA 80G-11-FI-EXV14
LKRXA-TPA 80G-11-FI-EXV15
LKRXA-TPA 80G-11-FI-EXV17
LKRXA-TPA 80G-11-FI-EXV18
LKRXA-TPA 80G-ELS
LKRXA-TPA 80G-FI
LKRXA-TPA 80G-FI-ELS
LKRXA-TPA 80KFD
LKRXA-TPA 80KFD-11
LKRXA-TPA 80KFD-11-ELS
LKRXA-TPA 80KFD-11-EXR12
LKRXA-TPA 80KFD-11-EXR13
LKRXA-TPA 80KFD-11-EXR14
LKRXA-TPA 80KFD-11-EXR15
LKRXA-TPA 80KFD-11-EXV12
LKRXA-TPA 80KFD-11-EXV13
LKRXA-TPA 80KFD-11-EXV14
LKRXA-TPA 80KFD-11-EXV15
LKRXA-TPA 80KFD-11-EXV17
LKRXA-TPA 80KFD-11-EXV18
LKRXA-TPA 80KFD-11-FI
LKRXA-TPA 80KFD-11-FI-ELS
LKRXA-TPA 80KFD-11-FI-EXR12
LKRXA-TPA 80KFD-11-FI-EXR13
LKRXA-TPA 80KFD-11-FI-EXR14
LKRXA-TPA 80KFD-11-FI-EXR15
LKRXA-TPA 80KFD-11-FI-EXV12
LKRXA-TPA 80KFD-11-FI-EXV13
LKRXA-TPA 80KFD-11-FI-EXV14
LKRXA-TPA 80KFD-11-FI-EXV15
LKRXA-TPA 80KFD-11-FI-EXV17
LKRXA-TPA 80KFD-11-FI-EXV18
LKRXA-TPA 80KFD-ELS
LKRXA-TPA 80KFD-FI
LKRXA-TPA 80KFD-FI-ELS
LKRXA-TPA 101G
LKRXA-TPA 101G-11
LKRXA-TPA 101G-11-ELS
LKRXA-TPA 101G-11-EXR12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Mounting type Wheel body color Rustproof Load capacity at 3 km/h
(kg)

59.25 €

1 5 Days 11180.01 to 140.00-80plain boreswivel castor10841580bolt holesilver greyyes100

59.25 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor10842080bolt holesilver greyyes100

67.05 €

1 7 Days 11135.01 to 80.00-80plain boreswivel castor10843080bolt holeblackyes65

74.99 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor11150080expandersilver greyyes100

74.99 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor11151080expandersilver greyyes100

74.99 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor11152380expandersilver greyyes100

74.99 €

1 7 Days 10880.01 to 140.00Conductivity80plain boreswivel castor11153180expandersilver greyyes100

74.99 €

1 7 Days 10880.01 to 140.00-80plain boreswivel castor11150080expandersilver greyyes100

74.99 €

1 7 Days 10880.01 to 140.00Conductivity80plain boreswivel castor11150780expandersilver greyyes100

74.99 €

1 7 Days 10880.01 to 140.00-80plain boreswivel castor11151780expandersilver greyyes100

74.99 €

1 23 Days 10880.01 to 140.00-80plain boreswivel castor11152880expandersilver greyyes100

74.99 €

1 7 Days 10880.01 to 140.00Conductivity80plain boreswivel castor11153480expandersilver greyyes100

74.99 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor11153480expandersilver greyyes100

73.95 €

1 5 Days 11180.01 to 140.00-80plain boreswivel castor with brake10850080bolt holesilver greyyes100

81.75 €

1 7 Days 11135.01 to 80.00-80plain boreswivel castor with brake10850280bolt holeblackyes65

89.68 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor with brake11157680expandersilver greyyes100

89.68 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor with brake11158680expandersilver greyyes100

89.68 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor with brake11159880expandersilver greyyes100

89.68 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor with brake11160880expandersilver greyyes100

89.68 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor with brake11157580expandersilver greyyes100

89.68 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor with brake11158280expandersilver greyyes100

89.68 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor with brake11160280expandersilver greyyes100

89.68 €

1 7 Days 10880.01 to 140.00-80plain boreswivel castor with brake11160380expandersilver greyyes100

89.68 €

1 7 Days 10880.01 to 140.00Conductivity80plain boreswivel castor with brake11161880expandersilver greyyes100

89.68 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor with brake11162480expandersilver greyyes100

67.05 €

1 7 Days 11135.01 to 80.00-80plain boreswivel castor10842880bolt holeblackyes65

73.95 €

1 5 Days 11180.01 to 140.00-80plain boreswivel castor with brake10849780bolt holesilver greyyes100

81.75 €

1 7 Days 11135.01 to 80.00-80plain boreswivel castor with brake10850280bolt holeblackyes65

66.01 €

1 7 Days 11180.01 to 140.00-80Ball bearing (C)swivel castor10847180bolt holesilver greyno100

66.01 €

1 7 Days 11180.01 to 140.00-80Ball bearing (C)swivel castor10847380bolt holesilver greyno100

73.83 €

1 7 Days 11135.01 to 80.00-80Ball bearing (C)swivel castor10848080bolt holeblackno65

81.75 €

1 7 Days 11180.01 to 140.00-80Ball bearing (C)swivel castor11155880bolt holesilver greyno100

81.75 €

1 7 Days 11180.01 to 140.00-80Ball bearing (C)swivel castor11156580bolt holesilver greyno100

81.75 €

1 7 Days 11180.01 to 140.00-80Ball bearing (C)swivel castor11158080bolt holesilver greyno100

81.75 €

1 7 Days 10880.01 to 140.00Conductivity80Ball bearing (C)swivel castor11158780expandersilver greyno100

81.75 €

1 7 Days 10880.01 to 140.00-80Ball bearing (C)swivel castor11155780expandersilver greyno100

81.75 €

1 7 Days 10880.01 to 140.00Conductivity80Ball bearing (C)swivel castor11156480expandersilver greyno100

81.75 €

1 7 Days 13380.01 to 140.00-100Ball bearing (C)swivel castor11156480expandersilver greyno100

81.75 €

1 7 Days 13380.01 to 140.00-100Ball bearing (C)swivel castor11157580expandersilver greyno100

81.75 €

1 7 Days 13680.01 to 140.00-100Ball bearing (C)swivel castor11158580expandersilver greyno100

81.75 €

1 7 Days 13680.01 to 140.00-100Ball bearing (C)swivel castor11159980expandersilver greyno100

80.72 €

1 7 Days 13680.01 to 140.00-100Ball bearing (C)swivel castor with brake10854480expandersilver greyno100

88.53 €

1 7 Days 13635.01 to 80.00-100Ball bearing (C)swivel castor with brake10855580expanderblackno65

96.45 €

1 7 Days 13680.01 to 140.00-100Ball bearing (C)swivel castor with brake11162580expandersilver greyno100

96.45 €

1 7 Days 13680.01 to 140.00-100Ball bearing (C)swivel castor with brake11164080bolt holesilver greyno100

96.45 €

1 7 Days 13680.01 to 140.00-100Ball bearing (C)swivel castor with brake11165580expandersilver greyno100

96.45 €

1 7 Days 13680.01 to 140.00-100Ball bearing (C)swivel castor with brake11166280expandersilver greyno100

96.45 €

1 7 Days 13680.01 to 140.00-100Ball bearing (C)swivel castor with brake11163280expandersilver greyno100

96.45 €

1 7 Days 13680.01 to 140.00-100Ball bearing (C)swivel castor with brake11163280expandersilver greyno100

96.45 €

1 7 Days 13380.01 to 140.00-100Ball bearing (C)swivel castor with brake11164280expandersilver greyno100

96.45 €

1 7 Days 13680.01 to 140.00-100Ball bearing (C)swivel castor with brake11164880expandersilver greyno100

96.45 €

1 7 Days 13680.01 to 140.00-100Ball bearing (C)swivel castor with brake11166580expandersilver greyno100

96.45 €

1 7 Days 13680.01 to 140.00-100Ball bearing (C)swivel castor with brake11167480expandersilver greyno100

73.83 €

1 7 Days 13635.01 to 80.00-100Ball bearing (C)swivel castor10847380expanderblackno65

80.72 €

1 5 Days 13680.01 to 140.00-100Ball bearing (C)swivel castor with brake10854680expandersilver greyno100

88.53 €

1 7 Days 13635.01 to 80.00-100Ball bearing (C)swivel castor with brake10854680bolt holeblackno65

61.75 €

1 5 Days 13680.01 to 140.00-100plain boreswivel castor133468100bolt holesilver greyyes110

61.75 €

1 7 Days 13680.01 to 140.00-100plain boreswivel castor133476100bolt holesilver greyyes110

72.39 €

1 7 Days 13635.01 to 80.00-100plain boreswivel castor133484100bolt holeblackyes70

77.48 €

1 7 Days 13680.01 to 140.00-100plain boreswivel castor136553100expandersilver greyyes110

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Plate Length L(mm) 57
Wheel Width B(mm) 32 Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene Material Rubber
Wheel width(mm) 32 Suitable for autoclaves no Tread and tyre hardness 85 Shore A
Tread color grey Tread hydrolysis-resistant no Non-staining no
Non-marking yes Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support