Wheel: VPA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LKRXA-VPA 125G-11-EXR15
Part Number
|
---|
LKRXA-VPA 125G-11-EXR15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Mounting type | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.15 € | 1 | 7 Days | 158 | 80.01 to 140.00 | 125 | 32 | swivel castor | 161 | 747 | 125 | 25 | expander | 100 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Plate Length L(mm) | 57 |
---|---|---|---|---|---|
Bearing type | plain bore | Material (details) | Tread material: Rubber, Wheel body material: high-quality nylon 6 | Material | Rubber |
Suitable for autoclaves | no | Tread and tyre hardness | 80 Shore A | Tread color | grey |
Wheel body color | black | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | yes | Non-marking | yes | Maximum temperature resistance(°C) | 60 |
Minimum temperature resistance(°C) | -20 |
This page is Stainless Steel Light Duty Swivel Castor, LKRXA-VPA Series, part number LKRXA-VPA 125G-11-EXR15.
You can find the detail information about specifications and dimensions on part number LKRXA-VPA 125G-11-EXR15.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Mounting type
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LKRXA-VPA 101G-11-EXR13 |
LKRXA-VPA 101G-11-EXR14 |
LKRXA-VPA 101G-11-EXR15 |
LKRXA-VPA 125G-11-EXV12 |
LKRXA-VPA 125G-11-EXV13 |
LKRXA-VPA 125G-11-EXV14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Mounting type | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
81.02 € | 1 | 7 Days | 136 | 80.01 to 140.00 | 100 | 32 | swivel castor | 136 | 667 | 100 | 32 | expander | 110 | ||
81.02 € | 1 | 7 Days | 133 | 80.01 to 140.00 | 100 | 32 | swivel castor | 136 | 682 | 100 | 32 | expander | 110 | ||
81.02 € | 1 | 7 Days | 158 | 80.01 to 140.00 | 125 | 25 | swivel castor | 136 | 689 | 100 | 32 | expander | 110 | ||
86.15 € | 1 | 7 Days | 158 | 80.01 to 140.00 | 125 | 32 | swivel castor | 161 | 715 | 125 | 25 | expander | 100 | ||
86.15 € | 1 | 7 Days | 161 | 80.01 to 140.00 | 125 | 32 | swivel castor | 161 | 718 | 125 | 25 | expander | 100 | ||
86.15 € | 1 | 7 Days | 161 | 80.01 to 140.00 | 125 | 32 | swivel castor | 161 | 734 | 125 | 25 | expander | 100 |