Heavy Duty Welded Steel Twin Wheel Swivel Castor, LOD-SPO Series (Part Numbers)

Heavy Duty Welded Steel Twin Wheel Swivel Castor, LOD-SPO Series
Heavy Duty Welded Steel Twin Wheel Swivel Castor, Nylon Heavy Duty Wheel

Bracket: LOD series

  • solid welded steel construction, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • four specially-shaped, hardened bearing seats for additional strength
  • bolted and secured welded central kingpin, extremely strong
  • swivel head seal with labyrinth design
  • grease nipple

Wheel: SPO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, extremely robust heavy-duty version, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LOD-SPO 80K
LOD-SPO 100K
LOD-SPO 125K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

267.03 €

1 7 Days 245485.01 to 750.0020012536208037630

292.58 €

1 5 Days 200750.01 or More150145394010037900

333.43 €

1 7 Days 245Up to 35.002001704560125401200

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Plate Length L(mm) 140
Plate Width W(mm) 110 Wheel Width B(mm) 50 Bearing type Ball bearing
Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic Product type twin wheel swivel castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 70 Shore D
Tread color natural white Wheel body color natural white Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20

Tech Support